Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL602-38

Status: In Production

Features:

  • Selectable 750kHz to 800MHz range
  • -127dBc/Hz for 155.52MHz @ 10kHz offset
  • -115dBc/Hz for 622.08MHz @ 10kHz offset
  • LVCMOS (PL602-37), LVPECL (PL602-35 and PL602-38) or LVDS (PL602-39) output
  • 12MHz to 25MHz crystal input
  • No external load capacitor or varicap required
  • Output Enable selector
  • Selectable /16 to x32 frequency divider/multiplier
  • 3.3V operation
  • Available in 16-Pin TSSOP or 16-pin 3mm x 3mm QFN GREEN/RoHS compliant packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The PL602-37 (LVCMOS), PL602-38 (LVPECL), and PL602-39 (LVDS) are high performance and low phase noise XO IC chips. They provide phase noise performance as low as –127dBc at 10kHz offset (at 155MHz), by multiplying the input crystal frequency up to 32x.The very low jitter makes them ideal for a wide range of applica-tions, including SONET/SDH and FEC. They accept fundamental parallel resonant mode crystals from 12MHz to 25MHz.

Additional Features
    • Selectable 750kHz to 800MHz range
    • Low phase noise output
      • -127dBc/Hz for 155.52MHz @ 10kHz offset
      • -115dBc/Hz for 622.08MHz @ 10kHz offset
    • LVCMOS (PL602-37), LVPECL (PL602-35 and PL602-38) or LVDS (PL602-39) output
    • 12MHz to 25MHz crystal input
    • No external load capacitor or varicap required
    • Output Enable selector
    • Selectable /16 to x32 frequency divider/multiplier
    • 3.3V operation
    • Available in 16-Pin TSSOP or 16-pin 3mm x 3mm QFN GREEN/RoHS compliant packages
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
PLLs
1
Input Frequency (MHz) Crystal
12-25
# of Outputs
1
Voltage
3.3
PDB
False
OE
True
FSEL
False
CSEL
False
CLK
False
Output Logic
LVPECL
Ultra Low Power
False
Output Frequency Min. (MHz)
0.75
Output Frequency Max. (MHz)
800

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy