Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL602-26

Status: In Production

Features:

  • Fundamental Crystal or Reference Input: 25MHz
  • PL602-21: 100MHz differential outputs
  • PL602-22: 125MHz differential outputs
  • PL602-23: 200MHz differential outputs
  • PL602-26: 25MHz differential outputs
  • PL602-27: 250MHz differential outputs
  • PL602-15: 156.25MHz differential outputs
  • Very low Jitter: 28ps Pk-Pk typ
  • -130 dBc at 10kHz offset at 100MHz
  • No external loop filter is required
  • Power supply range: 2.25V to 3.63V
  • Operating temperature range from -40°C to 85°C
  • Available in 6-pin SOT or 8-pin SOP Green/RoHS compliant package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The PL602-XX is the smallest, high performance, lowest power differential output clock IC available for HCSL timing applications. The PL602-XX offers -130dBc at 10kHz offset at 100MHz, with a very low jitter (2 ps TIE RMS), making it ideal for HCSL applications requiring small size and low power.

Additional Features
    • Input Frequency:
      • Fundamental Crystal or Reference Input: 25MHz
    • Output Frequency:
      • PL602-21: 100MHz differential outputs
      • PL602-22: 125MHz differential outputs
      • PL602-23: 200MHz differential outputs
      • PL602-26: 25MHz differential outputs
      • PL602-27: 250MHz differential outputs
      • PL602-15: 156.25MHz differential outputs
    • Very low Jitter: 28ps Pk-Pk typ
    • Very low Phase Noise:
      • -130 dBc at 10kHz offset at 100MHz
    • No external loop filter is required
    • Power supply range: 2.25V to 3.63V
    • Operating temperature range from -40°C to 85°C
    • Available in 6-pin SOT or 8-pin SOP Green/RoHS compliant package
Parametrics
Name
Value
Description
1-Output PCIe Clock
PLLs
1
Input Frequency (MHz) Crystal
25
Input Frequency (MHz) Reference
25
# of Outputs
1
Voltage
2.5~3.3
PDB
False
OE
True
FSEL
False
CSEL
False
CLK
False
Output Logic
LVCMOS/HCSL
Ultra Low Power
False
Output Frequency Min. (MHz)
25

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy