Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL602-23

HCSL Clock Generator for PCIe

Status: In Production

Features:

  • Fundamental Crystal or Reference Input: 25MHz
  • PL602-21: 100MHz differential outputs
  • PL602-22: 125MHz differential outputs
  • PL602-23: 200MHz differential outputs
  • PL602-26: 25MHz differential outputs
  • PL602-27: 250MHz differential outputs
  • PL602-15: 156.25MHz differential outputs
  • Very low Jitter: 28ps Pk-Pk typ
  • -130 dBc at 10kHz offset at 100MHz
  • No external loop filter is required
  • Power supply range: 2.25V to 3.63V
  • Operating temperature range from -40°C to 85°C
  • Available in 6-pin SOT or 8-pin SOP Green/RoHS compliant package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The PL602-XX is the smallest, high performance, lowest power differential output clock IC available for HCSL timing applications. The PL602-XX offers -130dBc at 10kHz offset at 100MHz, with a very low jitter (2 ps TIE RMS), making it ideal for HCSL applications requiring small size and low power.

Additional Features
    • Input Frequency:
      • Fundamental Crystal or Reference Input: 25MHz
    • Output Frequency:
      • PL602-21: 100MHz differential outputs
      • PL602-22: 125MHz differential outputs
      • PL602-23: 200MHz differential outputs
      • PL602-26: 25MHz differential outputs
      • PL602-27: 250MHz differential outputs
      • PL602-15: 156.25MHz differential outputs
    • Very low Jitter: 28ps Pk-Pk typ
    • Very low Phase Noise:
      • -130 dBc at 10kHz offset at 100MHz
    • No external loop filter is required
    • Power supply range: 2.25V to 3.63V
    • Operating temperature range from -40°C to 85°C
    • Available in 6-pin SOT or 8-pin SOP Green/RoHS compliant package
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
Description
1-Output PCIe Clock
PLLs
1
Input Frequency (MHz) Crystal
25
Input Frequency (MHz) Reference
25
# of Outputs
1
Voltage
2.5, 3.3
PDB
False
OE
True
FSEL
False
CSEL
False
CLK
False
Output Logic
HCSL
Ultra Low Power
False
Output Frequency Min. (MHz)
25
Output Frequency Max. (MHz)
200

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL602-23SC
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL602-23TC
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
PL602-23TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL602-23TI
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
PL602-23TI-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy