Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL602-04

Status: Not Recommended for new designs

Features:

  • Low phase noise XO output for the 96MHz to 200MHz range (-125dBc at 10kHz offset)
  • 12 to 25MHz crystal input
  • Integrated crystal load capacitor: no external load capacitor required
  • Selectable High Drive (30mA) or Standard Drive (10mA) output
  • 3.3V operation
  • Available in 8-Pin TSSOP or SOIC
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL602-04 is a low cost, high performance and low phase noise XO, providing less than -125dBc at 10kHz offset in the 96MHz to 200MHz operating range.The very low jitter makes this chip ideal for applications requiring clean reference frequency sources. Input crystal can range from 12 to 25MHz (fundamental resonant mode).

Please consider this device SM802

Additional Features
    • Low phase noise XO output for the 96MHz to 200MHz range (-125dBc at 10kHz offset)
    • 12 to 25MHz crystal input
    • Integrated crystal load capacitor: no external load capacitor required
    • Selectable High Drive (30mA) or Standard Drive (10mA) output
    • 3.3V operation
    • Available in 8-Pin TSSOP or SOIC
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
PLLs
1
Input Frequency (MHz) Crystal
12-25
# of Outputs
1
Voltage
3.3
PDB
False
OE
True
FSEL
False
CSEL
False
CLK
False
Output Logic
LVCMOS
Ultra Low Power
False
Output Frequency Min. (MHz)
96
Output Frequency Max. (MHz)
200

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL602-04SC
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy