Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL560-47

Status: In Production

Features:

  • Non-PLL frequency multiplication
  • Input frequency from 30-200MHz
  • Output frequency from 60-800MHz
  • Low phase noise and jitter (equivalent to fundamental crystal at the output frequency)
  • RMS phase jitter <0.25ps (12kHz-20MHz)
  • RMS random period jitter <25ps
  • -142 dBc/Hz @100kHz offset from 155.52MHz
  • -150 dBc/Hz @10MHz offset from 155.52MHz
  • High linearity pull range (typ. 5%)
  • ±120 PPM pullability VCXO
  • Low input frequency eliminates the need for expensive crystals
  • Differential output levels (PECL, LVDS), or single-ended CMOS
  • Single 3.3V, ±10% power supply
  • Optional industrial temperature range (-40°C to +85°C)
  • Available in 16-pin Green/RoHS compliant TSSOP, and 3x3 QFN packages
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The Analog Frequency Multiplier (AFM) is the industry’s first ‘Balanced Oscillator’ utilizing analog multiplication of the fundamental frequency (at double or quadruple frequency), combined with an attenuation of the fundamental of the reference crystal, without the use of a phase-locked loop (PLL), in CMOS technology.PL560/5-xx products can achieve up to 800MHz output frequency with little jitter or phase noise deterioration. In addition, the low frequency input crystal requirement makes the AFMs the most affordable high-performance timing-source in the market.PL560/5-xx family of products utilize low-power CMOS technology and are housed in Green/RoHS compliant 16-pin TSSOP, and 16-pin 3x3 QFN packages.

Additional Features
    • Non-PLL frequency multiplication
    • Input frequency from 30-200MHz
    • Output frequency from 60-800MHz
    • Low phase noise and jitter (equivalent to fundamental crystal at the output frequency)
    • Ultra-low jitter
      • RMS phase jitter <0.25ps (12kHz-20MHz)
      • RMS random period jitter <25ps
    • Low phase noise
      • -142 dBc/Hz @100kHz offset from 155.52MHz
      • -150 dBc/Hz @10MHz offset from 155.52MHz
    • High linearity pull range (typ. 5%)
    • ±120 PPM pullability VCXO
    • Low input frequency eliminates the need for expensive crystals
    • Differential output levels (PECL, LVDS), or single-ended CMOS
    • Single 3.3V, ±10% power supply
    • Optional industrial temperature range (-40°C to +85°C)
    • Available in 16-pin Green/RoHS compliant TSSOP, and 3x3 QFN packages
Parametrics
Name
Value
Sub Group 2
VCXO
Input Freq (MHz)
80
Supply Voltage (V)
3.3
Output Frequency Min (MHz)
60
Output Frequency Max (MHz)
160
# of Outputs
1
Output Logic
LVCMOS

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL560-47DC
0.000000
1000.000
0
DICE
Varies
-
-
PL560-47QC
0.000000
0.050000
16
WQFN
3x3x0.75mm
NiPdAu
e4
PL560-47QC-R
0.000000
0.106667
16
WQFN
3x3x0.75mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy