Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL502-38

Status: Not Recommended for new designs

Features:

  • Selectable 750kHz to 800MHz range
  • -142dBc/Hz for 19.44MHz @ 10kHz offset
  • -125dBc/Hz for 155.52MHz @ 10kHz offset
  • -115dBc/Hz for 622.08MHz @ 10kHz offset
  • LVCMOS (PL502-37), LVPECL (PL502-35 and PL502-38) or LVDS (PL502-39) output
  • 12MHz to 25MHz crystal input
  • No external load capacitor or varicap required
  • Output Enable selector
  • Wide pull range (±200ppm)
  • Selectable /16 to x32 frequency divider/multiplier
  • 3.3V operation
  • Available in 16-Pin TSSOP or 16-pin 3mm x 3mm QFN GREEN/RoHS compliant packages
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL502-35 (LVPECL with inverted OE), PL502-37 (LVCMOS), PL502-38 (LVPECL), and PL502-39 (LVDS) are high performance and low phase noise VCXO IC chips. They provide phase noise performance as low as –125dBc at 10kHz offset (at 155MHz), by multiplying the input crystal frequency up to 32x.The wide pull range (±200ppm) and very low jitter make them ideal for a wide range of applications, in-cluding SONET/SDH and FEC. They accept fundamental parallel resonant mode crystals from 12MHz to 25MHz.

Please consider this device PL560-08

Additional Features
    • Selectable 750kHz to 800MHz range
    • Low phase noise output
      • -142dBc/Hz for 19.44MHz @ 10kHz offset
      • -125dBc/Hz for 155.52MHz @ 10kHz offset
      • -115dBc/Hz for 622.08MHz @ 10kHz offset
    • LVCMOS (PL502-37), LVPECL (PL502-35 and PL502-38) or LVDS (PL502-39) output
    • 12MHz to 25MHz crystal input
    • No external load capacitor or varicap required
    • Output Enable selector
    • Wide pull range (±200ppm)
    • Selectable /16 to x32 frequency divider/multiplier
    • 3.3V operation
    • Available in 16-Pin TSSOP or 16-pin 3mm x 3mm QFN GREEN/RoHS compliant packages
Parametrics
Name
Value
Product Type
VCXO
Linearity
<10%
Voltage
3.3V
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Pull Range (±PPM)
150
Output Logic
LVCMOS, LVPECL, LVDS
Function
VCXO Multiplier
Ultra Low Power
False
input Frequency Min (MHz)
12
input Frequency Max (MHz)
25
Output Frequency Min. (MHz)
0.75
Output Frequency Max. (MHz)
800

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL502-38OC
0.065000
0.125000
16
TSSOP
4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy