Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL502-04

Status: In Production

Features:

  • Low phase noise VCXO output for the 96MHz to 200MHz range (-128 dBc at 10kHz offset)
  • LVCMOS output
  • 12 to 25MHz crystal input
  • Integrated variable capacitors
  • Selectable High Drive (30mA) or Standard Drive (10mA) output
  • Wide pull range (±250ppm typ)
  • Low period jitter: 4ps RMS
  • 3.3V operation
  • Available in 8-Pin SOP
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The PL502-04 is a low cost, high performance, low phase noise VCXO, providing less than -128dBc at 10kHz offset in the 96MHz to 200MHz operating range.The very low jitter (4ps RMS period jitter) makes this chip ideal for applications requiring voltage controlled frequency sources. Input crystal can range from 12MHz to 25MHz (fundamental resonant mode).

Additional Features
    • Low phase noise VCXO output for the 96MHz to 200MHz range (-128 dBc at 10kHz offset)
    • LVCMOS output
    • 12 to 25MHz crystal input
    • Integrated variable capacitors
    • Selectable High Drive (30mA) or Standard Drive (10mA) output
    • Wide pull range (±250ppm typ)
    • Low period jitter: 4ps RMS
    • 3.3V operation
    • Available in 8-Pin SOP
Parametrics
Name
Value
Product Type
VCXO
Linearity
<10%
# of Outputs
1
Voltage
3.3
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Pull Range (±PPM)
250
Output Logic
CMOS
Function
VCXO Multiplier
Ultra Low Power
False
input Frequency Min (MHz)
12
input Frequency Max (MHz)
25
Output Frequency Min. (MHz)
96
Output Frequency Max. (MHz)
200

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy