Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL502-03

Status: Not Recommended for new designs

Features:

  • VCXO output for the 48MHz to 100MHz range
  • Low phase noise (-130 dBc @ 10kHz offset at 48MHz)
  • LVCMOS output
  • 12 to 25MHz crystal input
  • Integrated variable capacitors
  • Selectable High Drive (30mA) or Standard Drive (10mA) output
  • Wide pull range (±250ppm typ)
  • Low period jitter: 3.5ps RMS
  • 3.3V operation
  • Available in 8-Pin SOP
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL502-03 is a low cost, high performance and low phase noise VCXO for the 48 to 100MHz range, providing less than -130dBc at 10kHz offset at 48MHz.The very low jitter (3.5ps RMS period jitter) makes this chip ideal for applications requiring voltage controlled frequency sources. Input crystal can range from 12 to 25MHz (fundamental resonant mode).

Please consider this device PL560-47

Additional Features
    • VCXO output for the 48MHz to 100MHz range
    • Low phase noise (-130 dBc @ 10kHz offset at 48MHz)
    • LVCMOS output
    • 12 to 25MHz crystal input
    • Integrated variable capacitors
    • Selectable High Drive (30mA) or Standard Drive (10mA) output
    • Wide pull range (±250ppm typ)
    • Low period jitter: 3.5ps RMS
    • 3.3V operation
    • Available in 8-Pin SOP
Parametrics
Name
Value
Product Type
VCXO
Linearity
<10%
# of Outputs
1
Voltage
3.3
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Pull Range (±PPM)
250
Output Logic
CMOS
Function
VCXO Multiplier
Ultra Low Power
False
input Frequency Min (MHz)
12
input Frequency Max (MHz)
25
Output Frequency Min. (MHz)
48
Output Frequency Max. (MHz)
100

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL502-03SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy