Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL500-15

Low Phase Noise LVCMOS VCXO

Status: In Production

Features:

  • PL500-15: ÷8, ÷16
  • PL500-16: ÷2, ÷4
  • VCXO output for the 1MHz to 18MHz range
  • 16MHz to 36MHz fundamental crystal input
  • Low phase noise (-130 dBc @ 10kHz offset using a 35.328MHz crystal)
  • LVCMOS output with OE tri-state control
  • Integrated high linearity variable capacitors
  • 12mA drive capability at TTL output
  • ±150 ppm pull range, max 5% linearity
  • Low jitter (RMS): 2.5ps period jitter
  • 2.5V - 3.3V operation
  • Available in 8-Pin SOP, 6-pin SOT23 GREEN/ RoHS compliant packages, or Die
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The PL500-15/16 is a low cost, high performance and low phase noise VCXO for the 1MHz to 18MHz range, providing less than -130dBc at 10kHz offset when using a 35.328MHz crystal.The very low jitter (2.5 ps RMS period jitter) makes this chip ideal for applications requiring voltage controlled frequency sources. Input crystal can range from 16MHz to 36MHz (fundamental resonant mode).

Additional Features
    • VCXO with Divider Selection (DIVSEL) input pin
      • PL500-15: ÷8, ÷16
      • PL500-16: ÷2, ÷4
    • VCXO output for the 1MHz to 18MHz range
    • 16MHz to 36MHz fundamental crystal input
    • Low phase noise (-130 dBc @ 10kHz offset using a 35.328MHz crystal)
    • LVCMOS output with OE tri-state control
    • Integrated high linearity variable capacitors
    • 12mA drive capability at TTL output
    • ±150 ppm pull range, max 5% linearity
    • Low jitter (RMS): 2.5ps period jitter
    • 2.5V - 3.3V operation
    • Available in 8-Pin SOP, 6-pin SOT23 GREEN/ RoHS compliant packages, or Die
Parametrics
Name
Value
Product Type
VCXO
Linearity
<5%
# of Outputs
1
Voltage
2.5, 3.3
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Pull Range (±PPM)
150
Output Logic
LVCMOS
Function
VCXO, Non-Multiplier
Ultra Low Power
False
input Frequency Min (MHz)
16
input Frequency Max (MHz)
36
Output Frequency Min. (MHz)
1
Output Frequency Max. (MHz)
18

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL500-15DC
0.000000
1000.000
0
DICE
Varies
-
-
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy