Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL485

Power Line Communication (PLC) SOC

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The PL485 is a fully programmable Power Line Communication (PLC) System On Chip (SOC). It is able to run any narrowband-PLC (NB-PLC) protocol in the frequency band up to 500 kHz. By means of selecting the proper firmware, the PL485 is able to support applications requiring basic connectivity (point to point, star) or complex PLC networks (mesh topologies with routing).

Microchip provides firmware examples for basic PLC connectivity, as well as implementations of state-of-the-art PLCprotocols such as ITU-T G.9903 (G3-PLC®) and ITU-T G.9904 (PRIME®). The PL485 is a future-proof SOC able to support the evolution of the implemented NB-PLC standards.

Additional Features
  • Embedded NB-PLC modem
    • PLC front-end integrated, including PGA and digital transmission level control
    • High performance, programmable engine dedicated to PLC PHY and MAC real-time tasks with dedicated SRAM memory
    • Cryptographic engine supporting AES 128, 192, 256
    • Modem secure boot implemented, comprising PLC binary authentication (AES-128 CMAC) and decryption (AES-128 CBC)
    • Communication stacks and full support for G3-PLC, PRIME v1.3 and PRIME v1.4 provided
  • Fully programmable, standard ARM® 32-bit Cortex®-M4 core running the upper protocol layers and user application
    • ARM Cortex-M4 with up to 16 Kbytes SRAM on I/D bus providing 0 wait state execution at up to 100 MHz
    • Memory Protection Unit (MPU)
    • DSP Instructions
    • Floating Point Unit (FPU)
    • Thumb®-2 instruction set
Parametrics
Name
Value
Device Type
SOC
Technology
G3/PRIME
Temperature Range (°C)
-40 to 85
Frequency Band
[0..500 ] kHz
Flash/SRam
512/160

Documents

Jump to:

Data Sheets

  
551KB

Software Library

User Guides

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
PL485 Evaluation Kit
PL485 Evaluation Kit ( PL485-EK )

PL485-EK is an evaluation kit for the PL485, a programmable System On Chip (SOC) for narrow-band Power Line Communication (PLC) from Microchip. PL485 is a highly integrated PLC device which requires reduced PCB area and simplifies the design layout.

PL485-EK has been designed to be directly connected to low-voltage DC power rails covering the frequency range 95 .. 125kHz, as an...

Learn More
Add To Cart
PLC AC COUPLER
PLC AC COUPLER ( PLC-AC-COUPLER )

PLC AC Coupler is an accessory for the PL485-EK, which allows this kit to be safely connected to an AC line.

Learn More
Add To Cart
Software Libraries
G3-PLC Stack

Learn More
PLC Sniffer

Learn More
PRIME Manager

Learn More
PRIME Stack

Learn More

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy