Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL360

Power Line Communication (PLC) modem

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL360 is a programmable modem for narrow-band Power Line Communication (PLC), able to run any PLC protocol in the frequency band below 500 kHz.

This device has been designed to comply with FCC, ARIB, KN60 and CENELEC EN50065 regulations matching requirements of Internet of Things and Smart Energy applications. It implements state-of-the-art narrow-band PLC standards such as ITU G.9903 (G3-PLC®), ITU G.9904 (PRIME) and is able to support any other narrowband PLC protocol. PL360 is a future-proof platform able to support the evolution of these standards.

The PL360 has been conceived to be driven by external Microchip host devices, thus providing an additional level of flexibility on the host side. The Microchip host device loads the proper PLC-protocol firmware before modem operation and controls the PL360 modem.

Watch the video Multi-Protocol Modem for Power Line Communication

Additional Features
  • Programmable Narrow-Band Power Line Communication (PLC) Modem
  • Integrated PLC Front End
    • PGA with automatic gain control and ADC
    • DAC and transmission driver supports direct line driving or external Class-D amplifier driving
    • Digital transmission level control
    • Supports two independent transmission branches for the PLC signal
    • Up to 500 kHz PLC signal bandwidth
  • Architecture
    • High performance architecture combining CPU, specific co-processors for digital signal processing and dedicated hardware accelerators for common narrow-band PLC tasks
    • Dedicated SRAM memories for code and data
  • ARM® 32-bit Cortex® -M7 Core Managing PL360 System: Co-Processors, Hardware Accelerators and Peripherals
    • 216 MHz maximum frequency
    • 192 kB of SRAM for data and code
    • Bootloader allows loading plain programs or authenticated and encrypted programs
    • 12 multiplexed GPIOs
    • 1 SPI, 1 UART, 2 PWM
    • Serial wire debug port
    • Zero-Crossing Detection on the mains
  • Cryptographic Engine and Secure Boot
    • AES 128, 192, 256 supported
    • Secure boot: supports AES-128 CMAC for authentication, AES-128 CBC for decryption
    • Fuse programming control for decryption and authentication 128-bit keys
  • Clock Management
    • 24 MHz external crystal for system cloc
  • Power Management
    • 3.3 V external supply voltage for I/O, digital and analog
    • 1.25 V internal voltage regulator for the core
    • Optimized power modes for specific operation profiles, including Low Power mode
  • Available in TQFP-48 and QFN-48 Packages
  • -40ºC to +85ºC Temperature Range
Parametrics
Name
Value
Device Type
Modem
Technology
G3/PRIME
Crypto Engine
Yes
Temperature Range (°C)
-40 to 85
Frequency Band
[0..500 ] kHz

Documents

Jump to:

Data Sheets

  
1397KB

Software Library

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
EVK for ATPL360
EVK for ATPL360 ( ATPL360-EK )

ATPL360-EK is an evaluation kit for the PL360 modem from Microchip. The evaluation kit includes two PL360MB smart metering boards, allowing to evaluate the performance of PL360 device in point to point links using Power Line Communication (PLC).

Learn More
Add To Cart
PL360G55CB Evaluation Board
PL360G55CB Evaluation Board ( PL360G55CB-EK )

PL360G55CB-EK is an evaluation kit for the PL360 modem controlled by the SAMG55J19B ARM Cortex-M4 microcontroller from Microchip.

PL360G55CB-EK allows to evaluate the performance of PL360 device in point to point links using Power Line Communication (PLC) in CENELEC-B band.

Learn More
Add To Cart
PL360G55CF Evaluation Board
PL360G55CF Evaluation Board ( PL360G55CF-EK )

PL360G55CF-EK is an evaluation kit for the PL360 modem controlled by the SAMG55J19B ARM Cortex-M4 microcontroller from Microchip.

PL360G55CF-EK allows to evaluate the performance of PL360 device in point to point links using Power Line Communication (PLC) in FCC band or CENELEC-A band.

Learn More
Add To Cart
Software Libraries
G3-PLC Stack

Learn More
PRIME Stack

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MPL360B-I/Y8X
0.142800
2.940000
48
TQFP
7x7x1.0mm
Matte Tin
e3
MPL360BT-I/Y8X
0.142800
0.300000
48
TQFP
7x7x1.0mm
Matte Tin
e3
MPL360B-I/SCB
0.105000
0.106122
48
VQFN
6x6x0.9mm
Matte Tin
e3
MPL360BT-I/SCB
0.105000
0.023250
48
VQFN
6x6x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy