Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL135-47

Status: In Production

Features:

  • Advanced Oscillator Design for Wide Frequency Coverage
  • 4 LVCMOS Outputs with Individual OE Control
  • 8mA Output Drive Strength
  • Fundamental Crystal: 10MHz to 40MHz
  • Very Low Jitter and Phase Noise
  • Low Current Consumption
  • Single 1.62V to 3.63V Power Supply
  • Available in QFN-16L and TSSOP-16L GREEN/RoHS Compliant Packages
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL135-47 is an advanced oscillator fanout buffer design for high performance, low-power, small form-factor applications. The PL135-47 accepts a fundamental input crystal of 10MHz to 40MHz and produces four outputs of the same frequency, each with its own Output Enable pin.Offered in a small 3 x 3mm QFN or TSSOP package, the PL135-47 offers the best phase noise and jitter performance and lowest power consumption of any comparable IC.

Additional Features
    • Advanced Oscillator Design for Wide Frequency Coverage
    • 4 LVCMOS Outputs with Individual OE Control
    • 8mA Output Drive Strength
    • Input/Output Frequency:
      • Fundamental Crystal: 10MHz to 40MHz
    • Very Low Jitter and Phase Noise
    • Low Current Consumption
    • Single 1.62V to 3.63V Power Supply
    • Available in QFN-16L and TSSOP-16L GREEN/RoHS Compliant Packages
Parametrics
Name
Value
Product Type
Fanout & Buffer and Drivers
Description
1:4 Crstal oscillator Fanout Buffer, individual OE, 1.8-3.3V
Input
Crystal
Output
LVCMOS
Supply Voltage
1.8/2.5/3.3
Max Freq (GHz)
0.04
Max Prop Delay (ps)
Icc (mA)
3
Max Within Device Skew (ps)
250
OE
True
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Voltage (V)
1.8/2.5/3.3V
Output Type
LVCMOS
Input (MHz)
10-40
Number Of Outputs
4
Output Voltage
1.8/2.5/3.3

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL135-47OC
0.065000
0.125000
16
TSSOP
4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy