Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL123E-05

Status: In Production

Features:

  • Frequency Range 10MHz to 220MHz
  • Zero input - output delay
  • Low output-to-output skew
  • Standard (8mA) PL123E-05
  • High (12mA) PL123E-05H
  • 2.5V or 3.3V ±10% operation
  • Available in 8-pin SOP packaging
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL123E-05 (-05H for High Drive) is a high per-formance, low skew, low jitter zero delay buffer designed to distribute high speed clocks. It has five low-skew outputs that are synchronized with the input. The synchronization is established via CLKOUT feed back to the input of the PLL. Since the skew between the input and output is less than ±100ps, the device acts as a zero delay buffer. The input output propagation delay can be advanced or delayed by adjusting the load on the CLKOUT pin.These parts are not intended for 5V input-tolerant applications.

Additional Features
    • Frequency Range 10MHz to 220MHz
    • Zero input - output delay
    • Low output-to-output skew
    • Optional Drive Strength:
      • Standard (8mA) PL123E-05
      • High (12mA) PL123E-05H
    • 2.5V or 3.3V ±10% operation
    • Available in 8-pin SOP packaging
Parametrics
Name
Value
Product Type
Fanout & Buffer and Drivers
Input
LVCMOS
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Voltage (V)
2.5V, 3.3V
Output Type
LVCMOS
Input (MHz)
10-220
Number Of Outputs
5

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL123E-05HSI
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL123E-05SC
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL123E-05SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL123E-05SI
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy