Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL102-10

Status: In Production

Features:

  • 15 to 170MHz @ 3.3V
  • 15 to 145MHz @ 2.5V
  • Internal Phase Locked Loop Allows Spread Spectrum Modulation on Reference Clock to Pass to Outputs
  • Zero Input to Output Delay
  • Less Than 700ps Device to Device Skew
  • Less Than 200ps Skew Between Outputs
  • Less Than 100ps Cycle to Cycle Jitter
  • 2.5V or 3.3V Power Supply
  • Available in 8-Pin SOP or 6-pin SOT GREEN/ RoHS Compliant Packages
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL102-10 is a high performance, low skew, low jitter zero delay buffer designed to distribute high speed clocks and is available in 8-pin SOP or 6-pin SOT23 package. It has two outputs that are synchronized with the input. The synchronization is established via CLKOUT feed back to the input of the PLL. Since the skew between the input and output is less than ±350ps, the device acts as a zero delay buffer.

Additional Features
    • Frequency Range:
      • 15 to 170MHz @ 3.3V
      • 15 to 145MHz @ 2.5V
    • Internal Phase Locked Loop Allows Spread Spectrum Modulation on Reference Clock to Pass to Outputs
    • Zero Input to Output Delay
    • Less Than 700ps Device to Device Skew
    • Less Than 200ps Skew Between Outputs
    • Less Than 100ps Cycle to Cycle Jitter
    • 2.5V or 3.3V Power Supply
    • Available in 8-Pin SOP or 6-pin SOT GREEN/ RoHS Compliant Packages
Parametrics
Name
Value
Product Type
Fanout & Buffer and Drivers
Input
LVCMOS
Max Within Device Skew (ps)
200
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Voltage (V)
2.5V, 3.3V
Output Type
LVCMOS
Input (MHz)
15-170
Number Of Outputs
3

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL102-10SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL102-10TC
0.017000
0.047333
6
SOT-23
-
Matte Tin
e3
PL102-10TC-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy