Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16LF87

Status: New Device Entry

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.

Development Environment

  • Emulators & Debuggers
  • Programmers
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...


Learn More
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16LF874-04I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16LF877-04/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16LF877-04I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16LF873A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF873A-I/MLG
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF873AT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF876A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF876AT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF877A-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC16LF87-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF874A-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC16LF871-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF874-04/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF874A-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF874A-I/PTG
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF877-04/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF877-04I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF877A-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF877A-I/PTG
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF877AT-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF877AT-I/PTG
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16LF871-I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16LF874-04/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16LF874-04I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16LF874A-I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16LF874T-04I/L
2.375500
3.400000
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16LF877-04/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16LF877-04I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16LF877A-I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16LF870-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16LF870T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16LF872-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16LF872T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16LF873A-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16LF873A-I/SSG
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16LF873AT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16LF876A-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16LF876AT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16LF876AT-I/SSG
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16LF87-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16LF87T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16LF870-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF870T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16LF876-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF876-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF876T-04/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16LF873A-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF873A-I/SOG
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF873AT-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16LF876A-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF876A-I/SOG
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF876AT-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16LF876AT-I/SOG
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16LF876AT-I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16LF87-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16LF87T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16LF87T-I/SOVAO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16LF872-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF872T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16LF873-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF873-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF873T-04I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16LF874-04/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16LF877-04/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16LF877-04I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16LF874A-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16LF877A-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16LF87-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16LF871-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16LF874-04I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16LF876-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16LF876-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16LF873A-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16LF876A-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16LF870-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16LF872-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16LF873-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16LF873-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy