Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16LF722

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.

Development Environment

  • Integrated Development Environments
  • Emulators & Debuggers
  • Programmers
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16LF722A-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF722A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF722-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF722T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16LF722A-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16LF722AT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16LF722-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16LF722-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16LF722T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16LF722A-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF722A-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF722-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16LF722A-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
PIC16LF722-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
PIC16LF722A-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16LF722-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy