Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PDS-208G

8+2 ports, 72W, IEEE 802.3at-compliant, fanless PoE switch for digital ceiling, managed

Status: In Production

Features:

  • Number of ports: 8 PoE 10/100/1000mbps ports + 2 10/100/1000mbps uplink ports
  • Total PoE output: 240W
  • Data rates: 10/100/1000 Mbps
  • Full power of 8 x 30W  - any individual port can go up to 72W
  • Power input: AC
  • Power cord options: US, EU (Europe), UK, BR (Brazil), AU (Australia), JP (Japan)
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The 8+2 ports digital ceiling PoE switch offers an optimal and cost-effective IEEE 802.3at-compliant solution for PoE lighting and other digital ceiling applications. It allows lighting fixtures and other Ethernet terminals to receive power and data over standard Ethernet cables in the most efficient way. The PDS-208G is a 240W fanless switch, designed to be deployed in the ceiling or in communications rooms. Output PoE power can be configured per port, and the device supports full-power mode by providing 30W for eight ports simultaneously and any individual port can go up to 72W. The 240 W high-speed switch offers Layer 2 management capabilities. It has eight 10/100/1000 Mbps (Gigabit Ethernet) ports with PoE capabilities based on Microsemi 4-pair PoE technology that enables 50% power loss saving on the Ethernet cables. It also has two Gigabit ports that can be used for uplinks.

Additional Features
  • Number of ports: 8 PoE 10/100/1000mbps ports + 2 10/100/1000mbps uplink ports
  • Total PoE output: 240W
  • Data rates: 10/100/1000 Mbps
  • Full power of 8 x 30W  - any individual port can go up to 72W
  • Power input: AC
  • Power cord options: US, EU (Europe), UK, BR (Brazil), AU (Australia), JP (Japan)
  • IEEE 802.3at-compliant
  • Fanless design: enhanced reliability and silent operation
  • High energy efficiency: very low power consumption in standby and in operation
  • Layer 2 switch - including 802.1Q-based VLANs enables segmentation of networks for improved performance and security
  • Remote management: Web and SNMP
  • Regulatory compliance: ROHS, WEEE, and CE
  • EMI: FCC Class B CE EN 55022 Class B EN 55024 EN 61000-3-2 EN 61000-3-3
  • Safety: UL/EN/IEC 60950-1
Parametrics
Name
Value
Product Type
PoE Switches
PoE Systems Type
Switch
PoE Standard
IEEE 802.3at
Power Per Port
72W
Operating Environment
Indoor
Number of Ports
8+2
Data Rate
1 Gbps
Managed
Yes
Input Power
AC
Operating Humidity (%)
90
Operating Temperature (°C)
0 to 45
Rack Mountable
Yes
Warranty (Years)
3

Documents

Jump to:

Data Sheets

  
674KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PDS-208G/F/M/AC-EU
4340.000
5140.000
N/A
N/A
575x490x406mm
N/A
N/A
PDS-208G/F/M/AC-NA
4340.000
5140.000
N/A
N/A
575x490x406mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy