Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PD-OUT/SP11

Single port PoE surge protector

Status: Future Product

Features:

  • Number of ports: 1
  • Data rates: 10/100/1000 Mbps
  • DC input power: 95W
  • Output power: 45-55 VDC
  • Dimensions: 30 mm x 30 mm x 190 mm (WxHxL) 1.18 in x 1.18 in x 7.48 in
  • Operating temperature: 40º to 185ºF (-40 to 85ºC)
  • Operating humidity: 95%
  • Storage temperature: -40º to 185ºF (-40 to 85ºC)
  • Surge handling capability: 10kv, 5kA to ground in 8/20 µs, 800v, 100A PoE
  • Regulatory compliance: REACH, RoHS compliant, WEEE compliant, IEC60529 level compliance, IP66, NEMA 250, level 4x
  • EMI: FCC Part 15, Class B, EN 55022 Class B (emissions), EN 55024 (immunity), VCCI
  • Immunity to surges: IEC61643-21, GR1089, ITU-T K.45
  • Safety approvals: UL 497 B
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PD-OUT-SP11 is a high quality surge protection device designed to protect indoor Ethernet networks from lighting that may come from outdoor environment through the Ethernet cable.
The product is enclosed in a metal weatherproof enclosure, meeting IP66. It can be easily mounted on a wall or a pole.
The SP device can be installed before the cable enters the building to protect the indoor network or immediately adjacent to the wall- or pole-mounted outdoor device (i.e. WLAN AP, IP Camera, etc.).

Parametrics
Name
Value
Product Type
PoE Accessories
PoE Systems Type
PoE Surge Protector
Power Per Port
NA
Operating Environment
Outdoor
Number of Ports
1
Data Rate
1G
Managed
NA
Input Power
DC
Operating Humidity (%)
95
Operating Temperature (°C)
-40 to 85
Warranty (Years)
5

Documents

Jump to:

Data Sheets

  
1229KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy