Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PD-AS-951/12-24

Single port PoE splitter

Status: Future Product

Features:

  • Number of ports: 1
  • Data rate: 1000 Mbps
  • PoE output: 54W
  • Power conversion: From 48V to 12V or 24V DC output
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Many contemporary terminals such as 802.11n access points, thin clients, video phones, PTZ (Pan/Tilt/Zoom), and IP cameras were designed and deployed without the ability to accept power via their Ethernet input. Such devices can only accept power through their DC jack while their RJ45 input accepts only data. Also, such devices might require voltage levels lower than the PoE standard minimum voltage (44V in IEEE802.3af or 50V in 802.3at). Using a Microsemi splitter, these terminals can  immediately become PoE ready without any modification required on their side. The splitter is identified as a powered device (PD) in front of the powering Microsemi midspan and after being detected and powered by the midspan, it physically splits the combined data and power stream into two separate cords (Ethernet data & DC power) which then go directly to the respective inputs on the terminal. The splitter also adjusts voltage to the level required by the terminal (5V, 12V or 24V).

Parametrics
Name
Value
Product Type
PoE Accessories
PoE Systems Type
Splitter
Power Per Port
54W
Operating Environment
Indoor
Number of Ports
1
Data Rate
1G
Managed
NA
Input Power
PoE
Operating Humidity (%)
90
Operating Temperature (°C)
0 to 40
Rack Mountable
No
Warranty (Years)
1

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy