Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PD-9612G

12 ports, 95W, IEEE 802.3at-compliant indoor port PoE midspan

Status: In Production

Features:

  • Number of ports: 12
  • PoE output: 95W per port
  • Data rates: 10/100/1000 Mbps
  • Power input: AC and DC
  • Power cord options: US, EU (Europe), UK, BR (Brazil), AU (Australia), JP (Japan)
  • Regulatory compliance: IEEE 802.3af (PoE, PoH Type1), IEEE 802.3at (PoE+ including 2-event, PoH Type 2), PoH Twin Type 3, RoHS Compliant, VCCI, CE, C-Tick
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The twelve ports PoE midspan provides up to 95 Watts of power over Ethernet and offers a IEEE 802.3at-compliant solution to power network devices such as IP cameras, access control systems, thin clients and other Ethernet powered devices (PD). The PD-9612G can also be used to power emerging devices that use high power over Ethernet infrastructure such as digital signage and monitors. The Energy Efficient PoE (EEPoE) midspan is PoH compliant (Power Over HDBaseT). It is unique in its ability to deliver power over all 4 pairs of the Cat 5E or better cable. It is also backwards compatible to 802.3af and 802.3at, including 4-pairs 802.3at. With the midspan’s plug-and-play installation, it is easily and cost-effectively implemented leveraging an existing Ethernet infrastructure while at the same time providing the assurance of a future-proof network.

Additional Features
  • Number of ports: 12
  • PoE output: 95W per port
  • Data rates: 10/100/1000 Mbps
  • Power input: AC and DC
  • Power cord options: US, EU (Europe), UK, BR (Brazil), AU (Australia), JP (Japan)
  • Regulatory compliance: IEEE 802.3af (PoE, PoH Type1), IEEE 802.3at (PoE+ including 2-event, PoH Type 2), PoH Twin Type 3, RoHS Compliant, VCCI, CE, C-Tick
  • EMI: FCC Part 15, Class B, EN 55022 Class B (Emissions), EN 55024 (Immunity), VCCI
  • Safety: UL/cUL Per EN 60950-1, GS Mark Per EN 60950-1
Parametrics
Name
Value
Product Type
90-95W PoE
PoE Systems Type
Midspan
PoE Standard
IEEE 802.3at
Power Per Port
95W
Operating Environment
Indoor
Number of Ports
12
Data Rate
1 Gbps
Managed
Yes
Input Power
AC and DC
Operating Humidity (%)
90
Operating Temperature (°C)
0 to 40
Rack Mountable
Yes
Warranty (Years)
Limited lifetime - including a limitation of 16 years warranty on the power supply and fans.

Documents

Jump to:

Data Sheets

  
300KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PD-9612G/ACDC/M
5230.000
6030.000
N/A
N/A
570x480x400mm
N/A
N/A
PD-9612G/ACDC/M-AU
5400.000
6200.000
N/A
N/A
570x480x400mm
N/A
N/A
PD-9612G/ACDC/M-EK
5530.000
6330.000
N/A
N/A
570x480x400mm
N/A
N/A
PD-9612G/ACDC/M-EU
5400.000
6200.000
N/A
N/A
570x480x400mm
N/A
N/A
PD-9612G/ACDC/M-JP
5400.000
6200.000
N/A
N/A
570x480x400mm
N/A
N/A
PD-9612G/ACDC/M-UK
5400.000
6200.000
N/A
N/A
570x480x400mm
N/A
N/A
PD-9612G/ACDC/M-US
5400.000
6200.000
N/A
N/A
570x480x400mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy