
Status: In Production
The OS85650 and OS85652 are Input/Output Companion ICs that provide MediaLB® port expansion. They allow a wide variety of I/O types to be conveniently interfaced to a MOST® network. All MOST data types are supported (control, asynchronous, synchronous and isochronous). A powerful routing engine allows simultaneous routing of data between the MediaLB (3-Pin and/or 6-Pin) and the various I/O ports available on the chip including:
The high-performance routing engine operates at an internal speed of up to 1.5 Gbits/sec. It is able to simultaneously route a variety of data types between applications hardware located on the PCB or between those applications and the MOST network. For example, a combination of Ethernet data packets, MPEG transport stream packets, and multiple audio channels required for 7.1 surround sound applications can be routed between ports and encrypted/decrypted as necessary.
The I/O Companion can interface with any of SMSC's Intelligent Network Interface Controller (INIC) devices via the MediaLB 3-Pin interface. The additional MediaLB 6-Pin interface enables high-speed communication to the INIC150 which is required for higher bandwidth applications. Together with the 16-bit parallel HBI, it enables a high-speed connection between the INIC150 and multiple EHCs with over 300 Mbits/sec. It is also possible to use the OS8565x as a bridge between MediaLB 6-Pin and MediaLB 3-Pin.
The I/O Companion serves as a generic I/O port expander for various audio and video applications such as:
Development tools data is currently unavailable.
Rohs data is currently unavailable.
For pricing and availability, contact Microchip Local Sales.