Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

OS85650

Status: In Production

Features:

  • Supports full Authentication Key Exchange (AKE)
  • Supports synchronous and isochronous data encryption/decryption
  • Supports up to 8 independent ciphers (M6 or AES-128)
  • Supports operation as a stand-alone DTCP coprocessor
  • Supports all MOST® data types
  • Eases inter-chip communication and streaming
  • Differential MediaLB 6-pin interface (up to 8192×Fs)
  • Single-ended MediaLB 3-pin interface (up to 1024×Fs)
  • Supports all MOST data types
  • 16-bit parallel slave port (up to 355 Mbps)
  • SRAM-like interface
  • Supports streaming legacy audio formats
  • Supports 7.1 audio (input/output)
  • Supports MPEG2 TS, 188-byte packets
  • Serial interfaces operation (up to 50 Mbps)
  • Parallel interface available (up to 216 Mbps)
  • Supports asynchronous packet exchange
  • Supports Quality of Service (QoS) packet exchange
  • Control Port supports I2C format for control messages and asynchronous packets
  • Operating voltages 3.3/1.8 V
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Description

The OS85650 and OS85652 are Input/Output Companion ICs that provide MediaLB® port expansion. They allow a wide variety of I/O types to be conveniently interfaced to a MOST® network. All MOST data types are supported (control, asynchronous, synchronous and isochronous). A powerful routing engine allows simultaneous routing of data between the MediaLB (3-Pin and/or 6-Pin) and the various I/O ports available on the chip including:

  • HBI (16-bit parallel port)
  • Serial Audio I/O (I2S and sequential (TDM) modes)
  • Serial and parallel TSIs
  • SPI
  • I²C

The OS85650 includes a DTCP encryption/decryption engine that can provide secure data transfer between sources and sinks located across the network. The DTCP co-processor autonomously encrypts and decrypts up to eight synchronous and/or isochronous data channels routed through the device. It includes full AKE functionality, and supports both M6 and AES-128 ciphers according to ‘DTCP for MOST’ and ‘DTCP-IP’. This copy protection is required for securing the audio and video content of applications such as DVD, Blu-ray Disc™ and HD broadcast.

The high-performance routing engine operates at an internal speed of up to 1.5 Gbits/sec. It is able to simultaneously route a variety of data types between applications hardware located on the PCB or between those applications and the MOST network. For example, a combination of Ethernet data packets, MPEG transport stream packets, and multiple audio channels required for 7.1 surround sound applications can be routed between ports and encrypted/decrypted as necessary.

The I/O Companion can interface with any of SMSC's Intelligent Network Interface Controller (INIC) devices via the MediaLB 3-Pin interface. The additional MediaLB 6-Pin interface enables high-speed communication to the INIC150 which is required for higher bandwidth applications. Together with the 16-bit parallel HBI, it enables a high-speed connection between the INIC150 and multiple EHCs with over 300 Mbits/sec. It is also possible to use the OS8565x as a bridge between MediaLB 6-Pin and MediaLB 3-Pin.

Applications

The I/O Companion serves as a generic I/O port expander and multi-session DTCP co-processor for various audio and video applications such as:

  • Head units
  • Rear Seat Entertainment (RSE)
  • Amplifiers
  • TV tuners
  • DVD drives
  • Blu-ray drives
  • Video displays

For product comparison, please consider: OS85652, OS85654

Additional Features
    • Digital Transmission Content Protection (DTCP) coprocessor (OS85650)
      • Supports full Authentication Key Exchange (AKE)
      • Supports synchronous and isochronous data encryption/decryption
      • Supports up to 8 independent ciphers (M6 or AES-128)
      • Supports operation as a stand-alone DTCP coprocessor
    • Media Local Bus (MediaLB®) Ports
      • Supports all MOST® data types
      • Eases inter-chip communication and streaming
      • Differential MediaLB 6-pin interface (up to 8192×Fs)
      • Single-ended MediaLB 3-pin interface (up to 1024×Fs)
    • Host Bus Interface (HBI)
      • Supports all MOST data types
      • 16-bit parallel slave port (up to 355 Mbps)
      • SRAM-like interface
    • Streaming Ports
      • Supports streaming legacy audio formats
      • Supports 7.1 audio (input/output)
    • Transport Stream Interface (TSI) Ports
      • Supports MPEG2 TS, 188-byte packets
      • Serial interfaces operation (up to 50 Mbps)
      • Parallel interface available (up to 216 Mbps)
    • Serial Peripheral Interface (SPI) Ports
      • Supports asynchronous packet exchange
      • Supports Quality of Service (QoS) packet exchange
    • Control Port supports I2C format for control messages and asynchronous packets
    • Operating voltages 3.3/1.8 V
Parametrics
Name
Value
MOST Speed Grade
25 Mbps, 50 Mbps, 150 Mbps
Interfaces
I2C, Streaming Port, MediaLB, HBI, SPI, TSI
Content Production Support
DTCP
Operating Voltage (V)
1.8 to 3.3
Temperature Range (°C)
-40 to 105
Packages
ETQFP128

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy