Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

OS85623

Status: In Production

Features:

  • Format conversion to/from H.264 for highspeed video processing with ultra-low latency
  • Video Port supports industry standard video formats
  • External DDR2 memory interface available for higher compression
  • Supports legacy audio formats for synchronous and isochronous data
  • Supports 7.1 audio (input/output)
  • Supports audio/video synchronization
  • Support all MOST® data types
  • Differential MediaLB 6-pin interface (up to 8192×Fs)
  • Single-ended MediaLB 3-pin interface (up to 1024×Fs)
  • Eases inter-chip communication and streaming
  • Supports bridge between MediaLB 6-pin and 3-pin interfaces
  • Supports MPEG2-TS compatible packets
  • Serial interfaces operation up to 50 Mbps
  • Supports I2CTM messages
  • Operating voltages 3.3/1.8/1.2 V
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Description

The OS85623 device belongs to Microchip’s family of I/O Companions (IOCs) and is specifically designed for use in video applications.

For ultra-low latency applications, such as camera modules for driver assistance systems, the OS85623 video companion device supports special H.264 encoding/decoding of I-Frames only.

For applications requiring higher compression, the OS85623 device also provides a DDR2 SDRAM Interface to which external memory can be made available for supporting I/P-Frame encoding/decoding.

Using an OS85623 device, audio and video data can be routed on/off a network via a MediaLB Port connected to one of Microchip’s Intelligent Network Interface Controllers (INICs). The audio and video exchange at the hardware ports may be either synchronous or asynchronous to the network frame rate.

Applications

  • H.264 Video Encoder/Decoder H.264 encoder/decoder supporting:
    • Ultra-low latency mode using I-Frames
    • Low latency and higher compression mode using I/P-Frames
  • Companion to Microchip’s INIC25, INIC50 and INIC150

If DTCP is required, please consider OS85621.

For product comparison, please consider: OS85621

Additional Features
    • H.264 Video Encoder/Decoder
      • Format conversion to/from H.264 for highspeed video processing with ultra-low latency
      • Video Port supports industry standard video formats
      • External DDR2 memory interface available for higher compression
    • Streaming Port
      • Supports legacy audio formats for synchronous and isochronous data
      • Supports 7.1 audio (input/output)
      • Supports audio/video synchronization
    • Media Local Bus (MediaLB®) Ports
      • Support all MOST® data types
      • Differential MediaLB 6-pin interface (up to 8192×Fs)
      • Single-ended MediaLB 3-pin interface (up to 1024×Fs)
      • Eases inter-chip communication and streaming
      • Supports bridge between MediaLB 6-pin and 3-pin interfaces
    • Transport Stream Interface (TSI) Port
      • Supports MPEG2-TS compatible packets
      • Serial interfaces operation up to 50 Mbps
    • Supports I2CTM messages
    • Operating voltages 3.3/1.8/1.2 V
Parametrics
Name
Value
MOST Speed Grade
25 Mbps, 50 Mbps, 150 Mbps
Interfaces
I2C, Video Port, Streaming Port, MediaLB, TSI
Operating Voltage (V)
1.2 to 3.3
Temperature Range (°C)
-40 to 105
Packages
BGA 196

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy