Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MX85XXX

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MX85XXX family is an ultra-low jitter clocking solution that integrates the crystal, generator, and fanout buffer to reduce system bill of materials, simplify end system design, and improve total jitter performance. These 5 output devices are designed to be quickly configurable to meet each customer's unique requirements, further enabling end product optimization and quick time to market. Standard part numbers for common frequencies are available.

Create an application specific part an order samples with the CLOCKWORKS CONFIGURATOR tool.




Additional Features
  • 200fs RMS Phase Jitter of Fanout
  • Complete clocking solution integrates the crystal, synthesizer, and fanout
  • OTP configurable, customized samples within days
  • Supports 5 outputs and 2 distinct frequencies up to 840MHz
  • Independently configurable output buffers: LVDS, LVPECL, HCSL, CMOS
  • FSEL enables in-circuit frequency selection
  • 3.3V or 2.5V operation
  • -40°C to +85°C ambient temperature range
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
Input Frequency (MHz) Crystal
Internal
Input Frequency (MHz) Reference
Internal
# of Outputs
up to 5
Voltage
2.5/3.3
PDB
False
OE
True
FSEL
False
CSEL
True
CLK
False
Output Logic
HSCL
Ultra Low Power
False
Output Frequency Min. (MHz)
11
Output Frequency Max. (MHz)
840

Documents

Jump to:

IBIS

12/17/2017
101KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy