Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MX852EB

Status: In Production

Features:

  • Generates 5 output clocks
  • Frequency and output logic: 100MHz HCSL x 5
  • Integrated quartz crystal for frequency reference
  • 100fs (Integration range: 1.875MHz-20MHz)
  • 200fs (Integration range: 12kH
  • Complete ultra-low jitter clocking solution
  • OE on banks 1 and 2
  • 2.5V or 3.3V operating voltage range
  • ±50ppm total stability
  • -40°C to +85°C temperature range
  • 38-Pin 5mm x 7mm LGA package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

MX852EB0027 CMIC™ (clock management IC) is a member of the ClockWorks® FUSION family of devices that integrates the crystal, synthesizer and fanout buffers in a single 5mm x 7mm LGA Package. Integrating the entire clock chain delivers 200fs typical phase noise performance including fanout and crosstalk. The device operates from a 2.5V or 3.3V power supply.

Additional Features
    • Generates 5 output clocks
    • Frequency and output logic: 100MHz HCSL x 5
    • Integrated quartz crystal for frequency reference
    • Typical phase noise:
      • 100fs (Integration range: 1.875MHz-20MHz)
      • 200fs (Integration range: 12kH
    • Complete ultra-low jitter clocking solution
    • OE on banks 1 and 2
    • 2.5V or 3.3V operating voltage range
    • ±50ppm total stability
    • -40°C to +85°C temperature range
    • 38-Pin 5mm x 7mm LGA package
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Ultra Low Power
False

Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MX852EB0027
0.057304
0.181861
38
LLGA
5x7x1.45mm
NiAu
e4
MX852EB0027-TR
0.057304
0.536400
38
LLGA
5x7x1.45mm
NiAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy