Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MX77

Less than 90fs jitter Clock Oscillator

Status: New Device Entry

View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

CREATE AND SAMPLE YOUR CUSTOM MX77 HERE

The MX77XXX series are a family of PLL clock synthesizers plus integrated quartz crystal that achieves ultra-low phase jitter (<90 fsRMS typical, 12.5 MHz up to 875 MHz). The output can be programmed to LVPECL, LVDS, HCSL, or LVCMOS logic. The MX77XXX is packaged in a standard 6-pin LGA.

Additional Features
  • Differential or Single-Ended Output
  • 85 fs (typ.) Phase Jitter @ 156.25 MHz (12 kHz to 20 MHz)
  • 80 fs (typ.) Phase Jitter @ 312.5 MHz (12 kHz to 20 MHz)
  • Power Supply Noise Immunity >-75dB Suppression
  • 2.5V to 3.3V Operating Power Supply
  • Industrial Temperature Range, –40°C to +85°C
  • PCI-Express Gen 1/2/3/4/5/6 Compliant
  • Moisture Sensitivity Level (MSL): Level-1
  • Industry Standard 6-Pin, 5 mm x 7 mm Package
  • Applications: 10/40/100/400 Gigabit Ethernet - (GMII), SONET/SDH, CPRI/OBSAI - Wireless Base Station, Fibre Channel, HDMI/HDTV 4K/8k, DIMM (DDR2-3-4/AMB), High Speed ADC/DAC, Optical Network (OTN, DCI)
Parametrics
Name
Value
Sub Group 1
Crystal Oscillators
Supply Voltage (V)
2.5 - 3.3
Output Type
CMOS, LVPECL, LVDS, HCSL
Output Frequency Min (MHz)
12.5
Output Frequency Max (MHz)
875
# of Outputs
1
Phase Jitter
80 (12K-20MHz)
Output Logic
CMOS, LVPECL, LVDS, HCSL
Icc (ma)
100

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy