Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MX555AB

Status: Samples Available

Features:

  • 25MHz LVPECL
  • Typical phase noise: 100fs (integration range: 1.875MHz to 20MHz)
  • ±50ppm total frequency stability
  • –40°C to +85°C temperature range
  • Industry standard 6-pin 5mm x 3.2mm LGA package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MX555ABA25M0000 is an ultra-low phase jitter XO with LVPECL output optimized for high line rate applications.



















.

Additional Features
    • 25MHz LVPECL
    • Typical phase noise: 100fs (integration range: 1.875MHz to 20MHz)
    • ±50ppm total frequency stability
    • –40°C to +85°C temperature range
    • Industry standard 6-pin 5mm x 3.2mm LGA package
Parametrics
Name
Value
Sub Group 1
High Performance XO
Output Frequency Min (MHz)
19
Output Frequency Max (MHz)
250
Output Logic
LVPECL
Pull Range (PPM)
150

Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MX555ABD100M000
0.057300
0.089000
6
LLGA
5x3.2x1.4mm
NiAu
e4
MX555ABD100M000-TR
0.057300
0.404900
6
LLGA
5x3.2x1.4mm
NiAu
e4
MX555ABH25M0000
0.057300
0.089000
6
LLGA
5x3.2x1.4mm
NiAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy