Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MSCSM120HM50CT3AG

1200V/Full bridge/SiC Mosfet modules

Status: In Production

Features:

  • Configuration: Full bridge
  • VDSS (V): 1200
  • RDSon (mR) typ: 40
  • Current (A) Tc=80C: 44
  • Silicon type: SiC Mosfet
  • Package: SP3F
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

  • SiC Power MOSFET
  • Low RDS(on)
  • High temperature performance
  • Kelvin source for easy drive
  • Low stray inductance
  • Internal thermistor for temperature monitoring (optional)
  • High efficiency converter
  • Outstanding performance at high frequency operation
  • Stable temperature behavior
  • Direct mounting to heatsink (isolated package)
  • Low junction to case thermal resistance
  • RoHS Compliant

Additional Features
    • Configuration: Full bridge
    • VDSS (V): 1200
    • RDSon (mR) typ: 40
    • Current (A) Tc=80C: 44
    • Silicon type: SiC Mosfet
    • Package: SP3F
Parametrics
Name
Value
Product Type
SiC Mosfet
Configuration
Full bridge
VDSS (V)
1200
RDSon (mR) typ
40
Current (A) Tc=80 C
44
Silicon Type
SiC Mosfet

Documents

Jump to:

Data Sheets

Certifications

  
122KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy