Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MSC130SM120JCU2

1200V/Boost chopper/SiC Mosfet modules

Status: In Production

Features:

  • Configuration: Boost chopper
  • VDSS (V): 1200
  • RDSon (mR) typ: 12.5
  • Current (A) Tc=80C: 138
  • Silicon type: SiC Mosfet
  • Package: SOT227
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

  • SiC Power MOSFET
  • Low RDS(on)
  • High temperature performance
  • Kelvin source for easy drive
  • Low stray inductance
  • Internal thermistor for temperature monitoring (optional)
  • High efficiency converter
  • Outstanding performance at high frequency operation
  • Stable temperature behavior
  • Direct mounting to heatsink (isolated package)
  • Low junction to case thermal resistance
  • RoHS Compliant

Additional Features
    • Configuration: Boost chopper
    • VDSS (V): 1200
    • RDSon (mR) typ: 12.5
    • Current (A) Tc=80C: 138
    • Silicon type: SiC Mosfet
    • Package: SOT227
Parametrics
Name
Value
Product Type
SiC Mosfet
Configuration
Boost chopper
VDSS (V)
1200
RDSon (mR) typ
12.5
Current (A) Tc=80 C
138
Silicon Type
SiC Mosfet

Documents

Jump to:

Data Sheets

Certifications

  
122KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MSC130SM120JCU2
29.20000
0.031200
N/A
N/A
38.2x25.4x12.02 mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy