Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MRF24J40MC

Status: Not Recommended for new designs

Features:

  • 2.4 GHz IEEE 802.15.4 Transceiver Module
  • Supports ZigBee®, MiWi™, and MiWi P2P protocols
  • FCC (USA), IC (Canada), ETSI (Europe)
  • External Antenna Connector : Ultra Miniature Coaxial (U.FL)
  • Simple four-wire SPI interface to PIC® microcontroller
  • Integrated PA/LNA - Tx power +20 dBm to +23dBm (depending on the antenna) Rx sensitivity -108 dBm (antenna gain not included)
  • Hardware CSMA-CA Mechanism, Automatic ACK response
  • Hardware security engine (AES-128)
  • Automatic packet retransmit capable
  • Small size: 0.9" x 1.3" (22.9 mm x 33.0 mm), Surface Mountable
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

MRF24J40MC is a 2.4 GHz IEEE 802.15.4 radio transceiver module intended for longer range applications.  The MRF24J40MC has an external antenna connector, matching circuitry, and supports the ZigBee®, MiWi™, MiWi P2P and MiWi Pro protocols.  The MRF24J40MC module connects to hundreds of PIC® microcontrollers via a 4-wire SPI interface and is an ideal solution for AMR/AMI metering, wireless sensor networks, home automation, building automation and consumer applications.

Please consider this device MRF24J40ME

Additional Features
    • 2.4 GHz IEEE 802.15.4 Transceiver Module
    • Supports ZigBee®, MiWi™, and MiWi P2P protocols
    • FCC (USA), IC (Canada), ETSI (Europe)
    • External Antenna Connector : Ultra Miniature Coaxial (U.FL)
    • Simple four-wire SPI interface to PIC® microcontroller
    • Integrated PA/LNA - Tx power +20 dBm to +23dBm (depending on the antenna) Rx sensitivity -108 dBm (antenna gain not included)
    • Hardware CSMA-CA Mechanism, Automatic ACK response
    • Hardware security engine (AES-128)
    • Automatic packet retransmit capable
    • Small size: 0.9" x 1.3" (22.9 mm x 33.0 mm), Surface Mountable
Parametrics
Name
Value
Type
EOL - Delete
Output Power (dBm)
20.00
Clock
20 MHz
Host Interface
4-wire SPI
Pin Count
12
RF Module
Yes
RF Transceiver
Yes
Frequency Range
2.405-2.475
Input Sensitivity (mVpp)
-108.00
RSSI
Yes
TX Current Consumption
120.00
RX Current Consumption
25.00
Sleep Mode Current Consumption
Yes
MAC
Yes
MAC Features
CSMA-CA
Encryption
AES128

Documents

Jump to:

Data Sheets

Software Library

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
MRF24J40MA PICtail/PICtail Plus
MRF24J40MA PICtail/PICtail Plus ( AC164134-1 )

The MRF24J40MA PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MA IEEE 802.15.4, 2.4 GHz RF Transceiver module.

The daughter board plugs into multiple Microchip Technology demonstration and development boards.  For example, for 8-bit

...

Learn More
Add To Cart
MiWi Demo Kit - 2.4 GHz MRF24J40
MiWi Demo Kit - 2.4 GHz MRF24J40 ( DM182016-1 )

The MiWi Demo Kit – 2.4 GHz MRF24J40 is an easy-to-use evaluation and development platform for IEEE 802.15.4 application designers. Developers can develop/debug and demo application code all on the same platform.

The kit includes all hardware needed to rapidly prototype wireless applications, and is pre-programmed with the MiWi™ Mesh protocol stack. Complete demo...

Learn More
Add To Cart
MiWi Protocol to Wi-Fi Wireless Demo Kit
MiWi Protocol to Wi-Fi Wireless Demo Kit ( DM182018 )

The MiWi™ Protocol to Wi-Fi® Wireless Demo kit allows developers to evaluate and experiment with MiWi protocol to Wi-Fi gateway solutions.  The kit includes a Wireless Evaluation Board with both the MiWi protocol and Wi-Fi transceivers.  The kit also includes two MiWi Demo Boards to create a three node MiWi protocol network.

The Wireless Evaluation Board can be...

Learn More
Add To Cart
Software Libraries
Microchip Libraries for Applications

Learn More

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy