Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC913

Status: End of Life

Features:

  • Gain-Bandwidth Product: 350 MHz
  • Supply Current: 4.2mA
  • Supply Voltage Range: ±2.5V to ±9V
  • Stable with gain of +2 or –1
  • Small Package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MIC913 is a high-speed, operational amplifier. It provides a gain-bandwidth product of 350MHz with a very low, 4.2mA supply current, and features the tiny SOT-23-5 package. Supply voltage range is from ±2.5V to ±9V, allowing the MIC913 to be used in low-voltage circuits or applications requiring large dynamic range. The MIC913 requires a minimum gain of +2 or –1 but is stable driving any capacitive load and achieves excellent PSRR, making it much easier to use than most conventional high-speed devices. Low supply voltage, low power consumption, and small packing make the MIC913 ideal for portable equipment. The ability to drive capacitive loads also makes it possible to drive long coaxial cables.

Additional Features
    • Gain-Bandwidth Product: 350 MHz
    • Supply Current: 4.2mA
    • Supply Voltage Range: ±2.5V to ±9V
    • Stable with gain of +2 or –1
    • Small Package
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +85°C
Vos Max (µV)
16000
# per Package
1
Iq Typical (µA)
4200
Iq Max (µA)
5000
GBWP (kHz)
350000
Operating Voltage Range (V)
5.0 to 18
Device Description
Linear Op Amps
PSRR Min (dB)
65
CMRR Min (dB)
70
Aol (dB)
71
Isc (mA)
32

Documents

Jump to:

Data Sheets

  
457KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy