Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC4608

600V Half Bridge MOSFET or IGBT Driver

Status: In Production

Features:

  • Gate drive supply voltage up to 20V
  • Drives high-side and low-side N-Channel MOSFETs or IGBTs with independent inputs or with a single PWM signal
  • ±50V/ns dV/dt immunity
  • TTL input thresholds
  • 200ns input filtering time
  • Shoot thru protection
  • Low power consumption
  • Supply undervoltage protection
  • -40°C to +125°C junction temperature range
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MIC4608 is a 600V Half Bridge IGBT or MOSFET driver. The MIC4608 features a 450ns propagation delay including a 200ns input filtering time to prevent unwanted pulses. The low-side and high-side gate drivers are independently controlled (with shoot thru protection) or controlled with a single PWM signal. The MIC4608 has TTL input thresholds. The robust operation of the MIC4608 ensures that the outputs are not affected by supply glitches, HS ringing below ground, or HS slewing with high-speed voltage transitions. Undervoltage protection is provided on both the low-side and high-side drivers. The MIC4608 is available in a 14-pin SOIC package. The MIC4608 has an operating junction temperature range of -40°C to +125°C.

Additional Features
    • Gate drive supply voltage up to 20V
    • Drives high-side and low-side N-Channel MOSFETs or IGBTs with independent inputs or with a single PWM signal
    • ±50V/ns dV/dt immunity
    • TTL input thresholds
    • 200ns input filtering time
    • Shoot thru protection
    • Low power consumption
    • Supply undervoltage protection
    • -40°C to +125°C junction temperature range
Parametrics
Name
Value
MOSFET Driver Type
Synchronous
Driver Type
Half Bridge Driver
Configuration
Dual Inputs, Single PWM
Peak Output Current (source/sink, A)
1.0/1.0
Output Resistance (source/sink, Ω)
8/9.2
Propagation Delay (Td1/Td2, ns)
450/450
Rise/Fall Time (Tr/Tf, ns)
31/31
Capacitive Load Drive
1150 pF in 35 ns
Features
600V Operation, State PIN

Documents

Jump to:

Data Sheet

11/05/2015
638KB

Software Library

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
  • Application Examples
Demo & Evaluation Boards
MIC4608YM Evaluation Board
MIC4608YM Evaluation Board ( MIC4608YM-EV )

The MIC4608 is a 600V Half Bridge IGBT or MOSFET driver. The MIC4608 features a 450ns propagation delay including a 200ns input filtering time to prevent unwanted pulses. The low-side and high-side gate drivers are independently controlled (with shoot thru protection) or controlled with a single PWM signal. The MIC4608 has TTL input thresholds. Under-voltage protection is provided on both the...

Learn More
Add To Cart
Software Libraries
Analog Simulation - MIC4608

The MIC4608 is a 600V Half Bridge IGBT or MOSFET driver. The MIC4608 features a 450ns propagation delay including a 200ns input filtering time to prevent unwanted pulses. The low-side and high-side...

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC4608YM-T5
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MIC4608YM-TR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MIC4608YM
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy