Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC3001GML

Status: In Production

Features:

  • APC or constant-current laser bias
  • Turbo mode for APC loop start-up and shorter laser turn on time
  • Supports multiple laser types and bias circuit topologies
  • Drives external low-cost BJT for laser bias
  • Integrated digital temperature sensor
  • Temperature compensation of modulation, bias, and fault levels via NVRAM look-up tables
  • Direct interface to SY88932, SY88982, SY89307 and other drivers
  • NVRAM to support GBIC/SFP serial ID function
  • User writable EEPROM scratchpad
  • Diagnostic monitoring interface per SFF-8472
  • Monitors and reports critical parameters: temperature, bias current, TX and RX optical power, and supply voltage
  • S/W control and monitoring of TXFAULT, RXLOS, RATESELECT, and TXDISABLE
  • Internal or external calibration
  • EEPOT for adjusting RX power measurement
  • Power-on hour meter
  • Interrupt capability
  • Extensive test and calibration features
  • 2-wire, I2C-compatible serial interface
  • SFP MSA and SFF-8472 compliant
  • 3.0V to 3.6V power supply range
  • 5V-tolerant I/O
  • 4mm x 4mm 24-pin QFN package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Consider MIC3003 for New Designs since it can replace MIC3001 and also has added features for SFP+ module support
The MIC3001 enables the implementation of sophisticated, hot-pluggable fiber optic transceivers with intelligent laser control and an internally calibrated digital diagnostic monitoring interface per SFF-8472. It essentially integrates all non-data path functions of an SFP transceiver into a tiny (4mm x 4mm) QFN package. A highly-configurable automatic power control (APC) circuit controls laser bias. Bias and modulation are temperature compensated using dual DACs, an on-chip temperature sensor, and NVRAM look-up tables. A programmable internal feedback resistor provides unprecedented dynamic range for APC. Controlled laser turn-on facilitates hot plugging. An analog-to-digital converter converts the measured temperature, voltage, bias current, transmit power, and received power from analog to digital. An EEPOT provides front-end adjustment of RX power. Each parameter is compared against user-programmed warning and alarm thresholds. Analog comparators and DACs provide high-speed monitoring of received power and critical laser operating parameters. Data can be reported as either internally calibrated or externally calibrated. An interrupt output, power-on hour meter, and data-ready bits add user friendliness beyond SFF-8472. The interrupt output and data-ready bits reduce overhead in the host system. The power-on hour meter logs operating hours using an internal real-time clock and stores the result in NVRAM. Communication with the MIC3001 is via an industry standard 2-wire serial interface. Nonvolatile memory is provided for serial ID, configuration, and separate OEM and user scratchpad spaces. Two-level password protection guards against data corruption.

Additional Features
    • APC or constant-current laser bias
    • Turbo mode for APC loop start-up and shorter laser turn on time
    • Supports multiple laser types and bias circuit topologies
    • Drives external low-cost BJT for laser bias
    • Integrated digital temperature sensor
    • Temperature compensation of modulation, bias, and fault levels via NVRAM look-up tables
    • Direct interface to SY88932, SY88982, SY89307 and other drivers
    • NVRAM to support GBIC/SFP serial ID function
    • User writable EEPROM scratchpad
    • Diagnostic monitoring interface per SFF-8472
      • Monitors and reports critical parameters: temperature, bias current, TX and RX optical power, and supply voltage
      • S/W control and monitoring of TXFAULT, RXLOS, RATESELECT, and TXDISABLE
    • Internal or external calibration
    • EEPOT for adjusting RX power measurement
    • Power-on hour meter
    • Interrupt capability
    • Extensive test and calibration features
    • 2-wire, I2C-compatible serial interface
    • SFP MSA and SFF-8472 compliant
    • 3.0V to 3.6V power supply range
    • 5V-tolerant I/O
    • 4mm x 4mm 24-pin QFN package
Parametrics
Name
Value
Part Type
FOM Controllers
Power Supply (V)
3.3

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC3001GML
0.042200
0.074667
24
VQFN
4x4x0.9mm
NiPdAu
e4
MIC3001GML-TR
0.042200
0.204000
24
VQFN
4x4x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy