Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC2842A

High Efficiency 4-Channel Linear WLED Driver with DAM™ and Single Wire Digital Control

Status: In Production

Features:

  • High efficiency (no voltage boost losses)
  • Dynamic Average Matching™ (DAM™)
  • Single wire digital control
  • Input voltage range: 3.0V to 5.5V
  • Dropout of 40mV at 20mA
  • Matching better than ±1.5% (typical)
  • Current accuracy better than ±1.5% (typical)
  • Maintains proper regulation regardless of how many channels are utilized
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The MIC2842A is a high efficiency White LED (WLED) driver designed to drive up to four LEDs and greatly extend battery life for portable display backlighting, and keypad backlighting in mobile devices. The MIC2842A architecture provides the highest possible efficiency by eliminating switching losses present in traditional charge pumps or inductive boost circuits. With a typical dropout of 40mV at 20mA, the MIC2842A allows the LEDs to be driven directly from the battery eliminating switching noise and losses present with the use of boost circuitry.

The MIC2842A features Dynamic Average Matching™ (DAM™) which is specifically designed to provide optimum matching across all WLEDs. The four channels are matched better than ±1.5% typical, ensuring uniform display illumination under all conditions. The LED brightness is preset by an external resistor and can be dimmed using a single-wire digital control. The digital interface takes commands from digital programming pulses to change the brightness in a logarithmic scale similar to the eye's perception of brightness. The single-wire digital brightness control is divided into two modes of operation; full brightness mode or battery saving mode for a total of 49 brightness steps.

The MIC2842A operates over a junction temperature range of -40°C to +125°C.

Additional Features
    • High efficiency (no voltage boost losses)
    • Dynamic Average Matching™ (DAM™)
    • Single wire digital control
    • Input voltage range: 3.0V to 5.5V
    • Dropout of 40mV at 20mA
    • Matching better than ±1.5% (typical)
    • Current accuracy better than ±1.5% (typical)
    • Maintains proper regulation regardless of how many channels are utilized

     

    Parametrics
    Name
    Value
    Topology
    Linear
    +Vin min (V)
    3
    +Vin max (V)
    5.5
    Dimming
    1-Wire
    Package
    UDFN
    Product Type
    Linear LED Drivers
    # of White LEDs
    4 @ 20mA
    Operating Iq (µA)
    1.4
    ILED Matching
    ±1.5%
    Θja (C/W)
    90
    Vdropout @ 20mA
    40mV

    Documents

    Jump to:

    Development tools data is currently unavailable.

    Similar Devices

    Product
    Topology
    +Vin min (V)
    +Vin max (V)
    Price 5K
    Current Mode Boost
    8
    60
    $0.55
    Buck
    15
    450
    $0.58
    Buck
    7
    13.2
    $0.35
    Buck
    7
    16
    $0.35
    2-Stage
    102
    265
    $0.34
    Buck-Boost
    9.5
    17.5
    $0.41
    Buck-Boost
    9.5
    17.5
    $0.41
    Buck
    8
    450
    $0.65
    Buck
    8
    450
    $0.66
    Buck
    15
    450
    $0.29
    Buck
    4.5
    40
    $0.57
    Buck
    4.5
    40
    $0.52
    Buck
    20
    400
    $0.46
    Buck
    20
    400
    $0.49
    Buck
    20
    400
    $0.47
    Buck
    20
    400
    $0.72
    Cuk
    8
    200
    $0.73
    Buck
    8
    450
    $0.73
    Buck
    8
    450
    $1.14
    Linear
    3
    5.5
    $0.38
    Linear
    3
    5.5
    $0.40
    Linear
    3
    5.5
    $0.35
    Linear
    3
    5.5
    $0.45
    Linear
    3
    5.5
    $0.47
     
    3
    5.5
    $0.67
    Linear
    3
    5.5
    $0.27
    Linear
    3
    5.5
    $0.27
    Buck
    6
    20
    $1.09
    Buck
    6
    37
    $1.29
    Buck
    6
    37
    $1.22
    Buck
    4.5
    42
    $0.76
    Buck
    4.5
    40
    $0.93
    Boost
    6
    45
    $1.35
    Boost
    6
    45
    $1.40
    Boost
    6
    45
    $1.24
    Linear
    3
    5.5
    $0.55
    Linear
    3
    5.5
    $0.65
    Linear
    3
    5.5
    $0.58
    Linear
    3
    5.5
    $0.72
    Linear
    4.75
    5.5
    $2.28
    Linear
    4.75
    11
    $2.56
    Linear
    4.75
    11
    $2.56

    RoHS Information

    Part Number
    Device Weight (g)
    Shipping Weight (Kg)
    Lead Count
    Package Type
    Package Width
    Solder Composition
    JEDEC Indicator
    RoHS
    China EFUP
    MIC2842AYMT-TR
    0.007800
    0.551800
    10
    UDFN
    2x2x0.6mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

    Buy from Microchip

    Grid
    View
    Table
    View
    Filter:
    Apply
    Clear
    Only show products with samples
    Product
    Leads
    Package Type
    Temp Range
    Packing Media
    5K Pricing
    Buy