Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MEC1501

Embedded Controller

Status: Future Product

Features:

  • ARM® Cortex®-M4F Processor Core
  • Complete ARM-Standard Debug Support
  • Comprehensive ARM-Standard Trace Support 
  • Internal Memory: up to 480KB of SRAM
  • Enhanced Serial Peripheral Interface (eSPI) - Intel eSPI Specification Compliant
  • Supports LPC Bus frequencies of 19MHz to 33MHz
  • Four EC-based SMBus 2.0 Host Controllers
  • Five independent Hardware Driven PS/2 Ports
  • One Quad Serial Peripheral Interface (SPI) Controller
  • 18 x 8 Interrupt Capable Multiplexed Keyboard Scan Matrix
  • Four Breathing/Blinking LED Interfaces
  • Multi-purpose AES Cryptographic Engine: Hardware support for ECB, CTR, CBC and OFB AES modes
  • Cryptographic Hash Engine: Support for SHA-1, SHA-256, SHA-512
  • Public Key Cryptographic Engine: Hardware support for RSA and Elliptic Curve public key algorithms andRSA keys length of 1024 or 2048 bits
  • True Random Number Generator: 1K bit FIFO
  • Monotonic Counter
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The MEC170x is a family of keyboard and embedded controller designs customized for notebooks and industrial computing platforms.  The family is a highly-configurable, mixed signal, advanced I/O controller architecture. Every device in the family incorporates a 32-bit ARM Cortex M4F Microcontroller core with a closely-coupled SRAM for code and data. A secure bootloader is used to download the custom firmware image from the system’s shared SPI Flash device, thereby allowing system designers to customize the device’s behavior.

The MEC170x products may be configured to communicate with the system host through one of three host interfaces: Intel® Low Pin Count (LPC), eSPI, or I2C. These products are designed to operate as either a stand-alone I/O device or as an EC Base Component of a split-architecture Advanced I/O Controller system which uses BC-Link communication protocol to access up to two BC bus companion components. The BC-Link protocol is peer-to-peer, providing communication between the MEC170x
embedded controller and registers located in a companion device.

Family parts
MEC1701H-C1-SZ
MEC1701H-C1-SZ-TR
MEC1701Q-C2-SZ
MEC1701Q-C2-TN

Similar Products:  MEC1704, MEC1705, MEC1418, MEC1428

Parametrics
Name
Value
Keyboard Scan Matrix
18x8
Customer Programmable RAM
Yes
Host Interface
eSPI, LPC, I2C
Crypto Engine
Yes
Code Storage
480 KB (Code + Data)
Operating Temperature
0C to +70C
Deep Sleep S5
Yes
Fan Tachometer Inputs
2
Max Operating Frequency
48 MHz
8024 Keyboard Controller
Yes
Data RAM
32 KB
Breathing/ Blinking LED
4
GPIO
148
Package
144-WFBGA (SZ)
LED
4
Analog to Digital Converter
8
BC Link
2
AMD SB-TSI
1
ACPI Interfaces
5

Documentation data is currently unavailable.

Development Environment

  • Emulators & Debuggers
  • Programmers
Emulators & Debuggers
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Programmers
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart

Similar Devices

Product
Price 5K
$2.75
$2.75
$3.31
$1.76
$1.90
$2.03
$2.16
$2.27
 
$3.96
$3.93
 
$4.21
$5.06
 
$2.89
$3.45
$3.23
$3.58
$5.62
$6.69
$5.56
$11.01
$1.58
$1.67
$2.41
$2.49
$2.53
$2.75
$5.56
$2.53
$2.75
$1.55
$2.53
 
$2.53
$2.53
$2.53
$2.78

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy