Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP98242

Status: In Production

Features:

  • Meets JEDEC JC42.4 Mobile Platform Memory Module Thermal Sensor specification plus includes DDR2 compatible Serial Presence Detect (SPD) 2k bit serial EEPROM
  • Critical Event output pin
  • User-programmalbe settings for shutdown modes, Event and critical output limits, and hysteresis limits
  • Resolution of 0.25°C per LSB
  • ±1°C Max accuracy from +75°C to +95°C
  • ±3°C Max accuracy from -20°C to +125°C
  • DDR2 compatible SPD functionality
  • S/W write protection of lower half of array
  • Clear Write Protect functionality
  • Permanent Write Protect functionality
  • Low Operating Current: 200 µA typical (for temp sensor)
  • 2-wire I²C™/SMBus Compatible Interface
  • 8-pin TSSOP and 2mm x 3mm 8-pin DFN Packages
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

For product comparison, please consider: MCP98243

Additional Features
    • Meets JEDEC JC42.4 Mobile Platform Memory Module Thermal Sensor specification plus includes DDR2 compatible Serial Presence Detect (SPD) 2k bit serial EEPROM
    • Temperature Sensor Features:
      • Critical Event output pin
      • User-programmalbe settings for shutdown modes, Event and critical output limits, and hysteresis limits
      • Resolution of 0.25°C per LSB
      • ±1°C Max accuracy from +75°C to +95°C
      • ±3°C Max accuracy from -20°C to +125°C
    • Serial EEPROM Features:
      • DDR2 compatible SPD functionality
      • S/W write protection of lower half of array
      • Clear Write Protect functionality
      • Permanent Write Protect functionality
    • General Features:
      • Low Operating Current: 200 µA typical (for temp sensor)
      • 2-wire I²C™/SMBus Compatible Interface
      • 8-pin TSSOP and 2mm x 3mm 8-pin DFN Packages
Parametrics
Name
Value
# Temps Monitored
1
Typical Accuracy (°)
2
Max. Accuracy @ 25° (°)
3
Max Input/ Supply Current (µA)
200
Temp. Range (°C)
-40 to +125
Operating Voltage Range (V)
+3.0 to +3.6
Typ Supply Current (µA)
200
Alert/THERM
1
Resistance Error Correction
N/A
Beta Compensation
N/A
Ideality Factor
N/A
Device Description
Digital Temperature Sensor

Documents

Jump to:

Data Sheets

  
789KB

Application Notes

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

Similar Devices

Product
Description
Typical Accuracy (º)
Vcc Range
Price 5K
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
1
+1.7 - +5.5
$0.47
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.87
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.54
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +3.6
$0.77
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.99
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.07
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.15
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.30
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.42
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.47
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.59
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.77
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.54
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.65
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.83
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.70
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.83
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.95
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.01
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.01
Digital Temperature Sensor
0.5
+1.7 - +3.6
 
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.83
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.47
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.59
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.70
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.83
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.65
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.65
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.18
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.22
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.18
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.22
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.86
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.81
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.91
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.87
Digital Temperature Sensor
0.25
+2.7 - +5.5
$1.21
Digital Temperature Sensor
2
+3.0 - +3.6
$0.62
Digital Temperature Sensor
.25
2.7 - 5.5
$0.84
Digital Temperature Sensor
.25
2.7 - 5.5
 
Digital Temperature Sensor
2
+3.0 - +3.6
 
Digital Temperature Sensor
0.5
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.2
+2.2 - +3.6
$0.77
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.65
Digital Temperature Sensor
0.2
+1.7 - +3.6
$0.68
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.48
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.60
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.76
Digital Temperature Sensor
1
2.7 - 5.5
$1.39
Digital Temperature Sensor
1
3 - 3.6
$0.48
Digital Temperature Sensor
1
3 - 3.6
$0.41
Digital Temperature Sensor
1
2.7 - 5.5
$0.66
Digital Temperature Sensor
1
2.7 - 5.5
$0.84
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.5 - +5.5
$0.45
Temperature Switch
1
+4.5 - +18
$0.86
Temperature Switch
1
+4.5 - +18
$0.86
Temperature Switch
1
+4.5 - +18
$0.85
Temperature Switch
1
+2.7 - +4.5
$1.09
Temperature Switch
1
+2.7 - +4.5
$1.00
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.56
Temperature Switch
0.5
+2.7 - +5.5
$0.56
Temperature Switch
0.5
+2.7 - +5.5
$0.56
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.69
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.69
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.94
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.51

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP98242-BE/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242T-BE/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242-CE/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242T-CE/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242T-BE/MCBAC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242T-BE/MCBAA
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242T-BE/MCBA2
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242-BE/MCBA2
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242T-BE/MCBAB
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242T-BE/MCBA3
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP98242T-BE/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP98242T-BE/MNYBAA
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP98242T-BE/MNYBAC
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP98242T-BE/MNYBA2
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP98242T-BE/MNYAB
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP98242T-BE/MNYBA3
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP98242T-BE/MNYBAE
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP98242T-BE/MNYBAF
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP98242T-BE/MUY
0.007900
0.139394
8
UDFN
2x3x0.5mm
NiPdAu
e4
MCP98242T-CE/MUY
0.007900
0.139394
8
UDFN
2x3x0.5mm
NiPdAu
e4
MCP98242-BE/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
MCP98242T-BE/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
MCP98242T-CE/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
MCP98242-CE/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy