Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

MCP8024

Three-Phase Brushless DC Motor Gate Driver with Power Module

Status: Not Recommended for new designs

View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP8024 is a 3-Phase Brushless DC (BLDC) Gate Driver with power module. The MCP8024 device integrates three half-bridge drivers to drive external NMOS/NMOS transistor pairs configured to drive a 3-phase BLDC motor, a comparator, a voltage regulator to provide bias to a companion microcontroller, power monitoring comparators, an overtemperature sensor, two level translators and three operational amplifiers for motor current monitoring.
The MCP8024 has three half-bridge drivers capable of delivering a peak output current of 0.5A at 12V for driving high-side and low-side NMOS MOSFET transistors. The drivers have shoot-through, overcurrent, and short-circuit protection.
The MCP8024 buck converter is capable of delivering 750 mW of power for powering a companion microcontroller. The buck regulator may be disabled if not used. The on board 5V and 12V low dropout voltage regulators are capable of delivering 20 mA of current.
The MCP8024 operation is specified over a temperature range of -40°C to +150°C. Package options include the 40-lead 5x5 QFN and 48-lead 7x7 TQFP.

Additional Features
  • Independent input control for high-side NMOS and low-side NMOS MOSFETs
  • Peak output current: 0.5A @ 12V
  • Shoot-through protection
  • Overcurrent and short circuit protection
  • Adjustable Output Buck Regulator (750 mW)
  • 5V @ 20 mA
  • 12V @ 20 mA
  • Internal Bandgap Reference
  • Three Operational Amplifiers for Motor Phase Current Monitoring and Position Detection
  • Overcurrent Comparator
  • Two Level Translators
  • Input Voltage Range: 6 - 40V
  • Operational Voltage Range: 6 - 28V
  • Undervoltage Lockout (UVLO): 6V
  • Overvoltage Lockout (OVLO): 28V
  • Transient (100 ms) Voltage Tolerance: 48V
  • Thermal Shutdown
Parametrics
Name
Value
Operating Voltage Range (V)
6 to 28
Output
Gate Driver
Max. Continuous Current per output
0.5
Motor Control Methods
Direct PWM Input
Integrated OPAMPS
3
Ambient Temperature Range (°C)
-40 to +150
Voltage Regulators
3
Voltage Regulator Current (mA)
250
Packages
40/QFN, 48/TQFP

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
24V 3-Phase Brushless DC Motor
24V 3-Phase Brushless DC Motor ( AC300020 )

This 24-Volt 3-phase Brushless DC (BLDC) permanent magnet Hurst NT Dynamo motor comes with Hall-Effect sensors for 6-step commutation. It can also be controlled with a sensorless Back EMF (BEMF) or Field Oriented Control (FOC) algorithm. This Hurst motor is perfect for applications in office automation, instrumentation and medical equipment such as high-speed copiers and printers, ATM machines,...

Learn More
Add To Cart
24V 3-Phase Brushless DC Motor with Encoder
24V 3-Phase Brushless DC Motor with Encoder ( AC300022 )

This 24-Volt 3-phase Brushless DC (BLDC) permanent magnet Hurst NT Dynamo motor comes with Hall-Effect sensors for 6-step commutation and also has a 250-line incremental encoder for position control applications. It can also be controlled with a sensorless Back EMF (BEMF) or Field Oriented Control (FOC) algorithm. This Hurst motor is perfect for applications in office automation, instrumentation...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP8024-H/PT
0.135800
2.940000
48
TQFP
7x7x1.0mm
Matte Tin
e3
MCP8024T-H/PT
0.135800
0.300000
48
TQFP
7x7x1.0mm
Matte Tin
e3
MCP8024-H/MP
0.095500
0.136986
40
QFN
5x5x0.9mm
Matte Tin
e3
MCP8024T-H/MP
0.095500
0.400000
40
QFN
5x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy