Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP37D20-200

Status: In Production

Features:

  • 14-bit resolution
  • 200 Msps maximum sampling rate
  • Low power 348 mW operation at full sampling rate, including LVDS digital I/O
  • Power saving modes of 80 mW during Standby and 33 mW during Shutdown
  • 67.8 dBFS SNR at 200 Msps
  • 96 dBFS SFDR at 200 Msps
  • Integrated digital down-converter
  • Decimation filters for improved SNR
  • Phase, offset and gain adjustment
  • Input channel bandwidth of 650 MHz
  • Output data format in serial DDR LVDS or parallel CMOS
  • Configuration via Serial Peripheral Interface (SPI)
  • Industrial temperature range -40°C to +85°C
  • Available in TFBGA-121 and VTLA-124 packages
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The MCP37D20-200 is a 14-bit pipelined A/D converter with a maximum sampling rate of 200 Msps. The high accuracy of over 67.8 dB Signal-to-Noise Ratio (SNR) and 96 dB Spurious Free Dynamic Range (SFDR) enable high precision measurements of fast input signals. The device operates at very low power consumption of 348 mW at 200 Msps including LVDS digital I/O. Lower power saving modes are available at 80 mW for Standby and 33 mW for Shutdown. The MCP37D20-200 includes many digital processing features that simplify system design, cost and power usage. These include an integrated digital down-converter with onboard NCO, decimation filters for improved SNR, and phase, offset and gain adjustment. Data is available through the serial DDR LVDS or parallel CMOS interface and configured via SPI. The device is available in the TFBGA-121 and VTLA-124 packages.

Additional Features
  • 14-bit resolution
  • 200 Msps maximum sampling rate
  • Low power 348 mW operation at full sampling rate, including LVDS digital I/O
  • Power saving modes of 80 mW during Standby and 33 mW during Shutdown
  • 67.8 dBFS SNR at 200 Msps
  • 96 dBFS SFDR at 200 Msps
  • Integrated digital down-converter
  • Decimation filters for improved SNR
  • Phase, offset and gain adjustment
  • Input channel bandwidth of 650 MHz
  • Output data format in serial DDR LVDS or parallel CMOS
  • Configuration via Serial Peripheral Interface (SPI)
  • Industrial temperature range -40°C to +85°C
  • Available in TFBGA-121 and VTLA-124 packages
Parametrics
Name
Value
Resolution
14
Max Sample Rate (Msps)
200
No. Of Input
1
InputType
Differential
Interface
Parallel CMOS / Serial DDR LVDS
Supply Voltage (V)
1.2, 1.8
Power Dissipation (mW)
348
Input Channel BW (MHz)
650
SNR (dB)
67.8
SFDR (dB)
96
Input Range (V p-p)
1.8
Temp Min. (C)
-40
Temp Max. (C)
85
Feature
Digital down-converter, decimation filters

Documents

Jump to:

Software Libraries/Firmware

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP37XXX High-Speed Pipeline ADC Data Capture Card
MCP37XXX High-Speed Pipeline ADC Data Capture Card ( ADM00506 )

The MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506) is an FPGA-based memory buffer for the digital data received from the Analog to Digital Converter (ADC) on board the MCP37XXX Evaluation Boards. The data capture card connects to a PC via a USB cable, providing the user with two functionalities:
• The ability to send user commands directly to the ADC device using the

...

Learn More
Add To Cart
MCP37XX0-200, 14-Bit 200 MSPS ADC VTLA Evaluation Board
MCP37XX0-200, 14-Bit 200 MSPS ADC VTLA Evaluation Board ( ADM00652 )

The MCP37XX0-200, 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) provides the opportunity to evaluate the performance of the MCP37XX0-200 Device Family. With the MCP37D20-200, 14-bit 200 Msps single channel pipelined A/D converter on-board, the user can evaluate the functionality of the 14-bit (or 12-bit) 200 Msps A/D converters and the digital signal processing features. With the help of a...

Learn More
MX57 200MHz LVCMOS Clock Source Eval Bd
MX57 200MHz LVCMOS Clock Source Eval Bd ( ADM00791 )

MXT573ABC200M000 ±2.5 ppm Stability 200 MHz LVCMOSTCXO Clock Source Evaluation Board for high speed, low noise clock applications.

Learn More
Add To Cart

Similar Devices

Product
Resolution (bits)
Max Sample Rate
Input type
Price 5K
12
200
Differential
$26.19
12
200
Differential
$27.58
14
200
Differential
$47.91
14
200
Differential
$50.41
16
200
Differential
$77.98
12
200
Differential
$31.69
12
200
Differential
$33.37
14
200
Differential
$54.27
14
200
Differential
$57.10
16
200
Differential
$88.56

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP37D20-200I/TL
0.177500
0.325000
124
VTLA
9x9x0.9mm
NiPdAu
e4
MCP37D20-200I/TE
N/A
1.928161
121
SiP
8x8x1.08mm
SAC
e1
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy