Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2021A-500

LIN System Basis Chip Including Voltage Regulator

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2021A-500E/MDVAO
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021A-500E/MD
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021A-500E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021A-500E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021A-500E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy