Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

LX5591

Dual Band FEM, 3.3V, 4x3x0.9mm

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The LX5591 is a complete integrated dual band Front End Module (FEM) for an IEEE 802.11ac system. It includes highly linear 2.4 and 5GHz Power Amplifier (PAs) with power detector, 2.4 and 5 GHz Low Noise Amplifiers (LNA) with bypass capability, an integrated diplex filter, and T/R switches on both bands.

Additional Features
    • Single Supply Voltage 3V to 3.6V
    • Integrated 2.4 and 5GHz PA, LNA, SPDT T/R switch (5GHz) and SP3T T/R/BT switch (2.4GHz), and integrated diplex filter
    • POUT = 16dBm (5 GHz) and 16dBm (2.4 GHz) with -35dB EVM (256QAM/80MHz)
    • Bypassable LNA with Low NF
    • RoHS2 Compliant & Halogen Free"
Parametrics
Name
Value
Product Type
Wi-Fi Front-End Module
Freq (GHz)
2.4-2.5/5.15-5.85
802.11 Standard
a/b/g/n/ac
Description
Dual-Band PA+PDET+LNA with Bypass + SPDT
Gain (dB)
30
Linear Po (dBm)
18,16
EVM (%)
3.0,1.8
Vcc (V)
3.3
Current @ Po (mA)
210,190,260,230
Package (mm)
QFN-28, 4x3x0.9

Documents

Jump to:

Data Sheets

  
489KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
LX5591LQ-TR
0.000000
28
VQFN
4x3x1.0mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy