Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

LX5589A

5G FEM, 3.3V, 2.5x2.5x0.9mm

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The LX5589A is a complete integrated 5GHz Front-End Module (FEM) for an IEEE 802.11ac system. It includes a highly linear 5GHz Power Amplifier (PA) with power detector, Low Noise Amplifier (LNA) with bypass capability, and SPDT antenna switch. This highly integrated FEM reduces the system footprint, bill of materials, and manufacturing cost.

Additional Features
    • 3.3V Supply Voltage
    • Integrated 5GHz PA, LNA, and SPDT Tx/RxSwitch
    • POUT = 17dBm (256QAM / 80MHz)
    • Bypassable low noise amplifier
    • 2.5 mm x 2.5 mm QFN package
    • RoHS2 Compliant & Halogen Free"
Parametrics
Name
Value
Product Type
Wi-Fi Front-End Module
Freq (GHz)
5.15-5.85
802.11 Standard
a/n/ac
Description
PA + Log DET + LNA with bypass + SPDT
Gain (dB)
30
Linear Po (dBm)
18,17
EVM (%)
3.0,1.8
Vcc (V)
3.3
Current @ Po (mA)
210,190
Package (mm)
QFN-16, 2.5x2.5x0.9

Documents

Jump to:

Data Sheets

  
1099KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
LX5589ALQ-TR
0.000000
16
VQFN
2.5x2.5x1.0mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy