Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

LPC47M107

Status: In Production

Features:

  • LPC Interface
  • 100 QFP Packaging
  • 3.3V Operating Voltage
  • 37 GPIO pins
  • 1 Multi-Mode Parallel Port with EPP and ECP Support
  • Dual Game Port Interface
  • IDE Interface
  • CMOS 765B Floppy Disk Controller
  • 16 byte data FIFO
  • On-chip 12 mA AT bus drivers
  • 1 Floppy Direct Drive Support
  • 2 N216C550-compatible UARTs
  • MPU-401 MIDI support
  • ISA Plug-and-Play Standard (Version 1.0a) Support
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The LPC47M107 (Phoenix 42i Keyboard BIOS Version of the LPC47M10x) is a 3.3V (5V tolerant) PC98/PC99 compliant Super I/O controller. The LPC47M107 provides fan control through two fan speed control output pins and two fan tachometer input pins. The LPC47M107 incorporates a keyboard interface, SMSC's true CMOS 765B floppy disk controller, and Intelligent Power Management including PME support. The true CMOS 765B core provides 100% compatibility with IBM PC/XTTM and PC/ATTM architectures in addition to providing data overflow and underflow protection. The parallel port is compatible with IEEE 1284, EPP, and ECP. The LPC47M107 incorporates sophisticated power control circuitry (PCC) which includes support for keyboard and mouse wake-up events and supports multiple low power-down modes. The LPC47M107 provides the recommended functionality to support Windows '95. The I/O Address, DMA Channel and hardware IRQ of each logical device in the LPC47M107 may be reprogrammed through the internal configuration registers. There are 480 I/O address location options, a Serialized IRQ interface, and three DMA channels.

Additional Features
    • LPC Interface
    • 100 QFP Packaging
    • 3.3V Operating Voltage
    • 37 GPIO pins
    • 1 Multi-Mode Parallel Port with EPP and ECP Support
    • Dual Game Port Interface
    • IDE Interface
    • CMOS 765B Floppy Disk Controller
    • 16 byte data FIFO
    • On-chip 12 mA AT bus drivers
    • 1 Floppy Direct Drive Support
    • 2 N216C550-compatible UARTs
    • MPU-401 MIDI support
    • ISA Plug-and-Play Standard (Version 1.0a) Support
Parametrics
Name
Value
Parallel Port
Yes
GPIO Pins
37
Operating Voltage
3.3V
Op Temp Max
70
Interface
LPC

Documents

Jump to:

Board Design Files

  
335KB

Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$5.67
$0.62
$0.67
$1.35
$0.89
$1.88
 
 
$7.28
$9.62
$5.35
$5.78
$8.65
$5.56
$2.30
$5.07
$1.35
$1.51
$1.80
$2.44
$4.99

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
LPC47M107S-MS
1.689400
4.696970
100
QFP
14x20x2.7
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy