Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

IS2063

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The IS2063 is a Dual Mode Bluetooth 5.0 Audio SoC.  This Flash-based device supports standard GATT-based services and proprietary services with Bluetooth Low Energy (BLE).  It supports narrow-band and wide-band (8/16 kHz) Noise Reduction and Acoustic Echo Cancellation (AEC).  Both SBC and AAC decoding are supported.


Additional Features
  • Bluetooth 5 Certified
  • Generic Access Service
  • Device Information Service
  • Proprietary Services for data communication
  • HFP 1.6
  • HSP 1.2
  • A2DP 1.3
  • AVRCP 1.6
  • SPP 1.2
  • Supports both digital audio I2S format and analog audio output
  • 16 MHz main clock input
  • Built-in internal Flash for program memory
  • Support to connect to two hosts ( phones, tablets…) with HFP or A2DP profiles simultaneously
  • Adaptive Frequency Hopping (AFH) avoids occupied RF channels
  • Fast Connection supported
  • Fully supports Bluetooth BDR/EDR/BLE specification
  • Combined TX/RX RF terminal simplifies external matching and reduces external antenna switches
  • Max. +4 dBm output power
  • Built-in T/R switch for Class 2/3 application
  • Fully integrated synthesizer has been created
  • There requires no external VCO, varactor diode, resonator and loop filter
  • Crystal oscillation with built-in digital trimming for temperature/process variations
  • Supports 64 kb/s A-Law or µ-Law PCM format, or CVSD (Continuous Variable Slope Delta Modulation) for SCO channel operation.
  • Noise suppression
  • Echo suppression
  • SBC and optional AAC decoding
  • Packet loss concealment
  • Supports SCMS-T
  • 20 bit DAC and 16 bit ADC codec
  • 98dB SNR DAC playback
  • Built-in Lithium-ion battery charger (up to 350mA)
  • Integrate 3V, 1.8V configurable switching regulator and LDO
  • Built-in ADC for battery monitor and voltage sense.
  • A line-in port for external audio input
  • Three LED drivers
  • High speed HCI-UART (Universal Asynchronous Receiver Transmitter) interface(up to 921600bps)
  • 8x8mm2 68LGA package
  • Sound Bar
  • High-end Bluetooth portable speakerphone
  • High quality Bluetooth headset
  • Multi-Speaker
Parametrics
Name
Value
Bluetooth Classic-Data/SPP
Yes
Bluetooth Classic-Audio
Yes
Bluetooth Low Energy
Yes
Audio Channels
Stereo
Analog Audio Out
Yes
Digital Audio Out
Yes
MIC-in
1
Line-in
Yes
GPIO
14
Pin Count
68
Package Type
LGA
Package Size
8 x 8 mm
Temperature Range
-20 C to +70 C
Operating Voltage Range
3.2 V to 4.2 V

Documents

Jump to:

Data Sheets

  
3975KB

Supporting Collateral

Brochures

  
4078KB

Software Libraries/Firmware

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
BM63 Bluetooth Audio Evaluation Board
BM63 Bluetooth Audio Evaluation Board ( BM-63-EVB )

The BM-63-EVB enables the user to evaluate and demonstrate the functionality of the BM63 stereo audio module. The BM-63-EVB includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.

Along with the BM-63-EVB, software tools and applications are provided to demonstrate...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
IS2063GM-0P2-TRAY
0.164500
0.715385
68
VFLGA
8x8x1.0mm
SAC305
e1
IS2063GM-0P2
0.164500
0.301333
68
VFLGA
8x8x1.0mm
SAC305
e1
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy