Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HV276

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
HV2761FG-G
0.182400
0.872000
48
LQFP
7x7x1.4mm
Matte Tin
e3
HV2762LB-G
0.121650
0.769231
64
VFLGA
7x7x0.95mm
SAC
e1
HV2762GA-G
0.382212
64
VFBGA
7x7x1.0mm
SAC125+Ni
e8
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy