Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HT12-100SDS/12SA49

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Parametrics
Name
Value
Type
Analog Resistive
Communication
TTL/UART
Touch Screens
4-Wire,5-Wire,8-Wire
AD
Internal 12 Bit Ratiometric
Power
5.5Vdc ±5%
Temperature Range
Industrial Rating Operating: -40C to +85C
Chip Type
20 Pin S Chip
Reference Board
TSHARC-12 m or V Board
Resolution
4,096 x 4,096
Clock
4
Pts Per Second
Up To 125 Pts/Sec
Baud Rates
std. 9600
Data Format
4
Static Protection
Per Circuit Design
Driver Support
Standard Drivers Included
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
HT12-100SDS/12SA49
0.542000
0.973684
20
SOIC
.300in