Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HSA2-0C0SIA/A2S24TR

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

Adding new TSHARC part.

Parametrics
Name
Value
Type
Analog Resistive
Communication
USB,Auto Detect USB
Touch Screens
AutoDetectResistive
AD
Internal 12 Bit Ratiometric
Power
5.5Vdc ±5%
Temperature Range
Operating: -40C to +85C,Industrial Rating Operating: -40C to +85C
Operating voltage range
0.00 - 0.00
Chip Type
28 Pin A2 Chip
Reference Board
TSHARC-12 Devil Ray
Resolution
4,096 x 4,096
Clock
4
Pts Per Second
Up To 125 Pts/Sec
Baud Rates
std. 9600
Data Format
4
Static Protection
Per Circuit Design
Driver Support
Standard Drivers Included
Comments
Adding new TSHARC part.

Documents

Jump to:

User Guides


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy