Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HS12-100PAs/12PS30TR

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Parametrics
Name
Value
Type
Analog Resistive
Communication
RS-232,PS/2
Touch Screens
4-Wire,5-Wire,8-Wire
AD
Internal 12 Bit Ratiometric
Power
3.3Vdc ±5%
Temperature Range
Industrial Rating Operating: -40C to +85C
Chip Type
20 Pin S Chip
Reference Board
TSHARC-12 m or V Board
Resolution
4,096 x 4,096
Clock
4
Pts Per Second
Up To 125 Pts/Sec
Baud Rates
std. 9600
Data Format
4
Static Protection
Per Circuit Design
Driver Support
Standard Drivers Included

Documents

Jump to:

Brochures


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy