Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HS12-100P0/12PS0FTR

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Parametrics
Name
Value
Type
Analog Resistive
Communication
RS-232
Touch Screens
Jumper Select
AD
Internal 12 Bit Ratiometric
Power
5.5Vdc ±5%
Temperature Range
Operating: -40C to +85C
Chip Type
18 Pin Chip
Product Type
Embedded
Reference Board
TSHARC-12 m or V Board
Resolution
1,024 x 1,024
Clock
4
Baud Rates
std. 9600
Data Format
4
Static Protection
Per Circuit Design
Driver Support
Standard Drivers Included
Comments
adding new TSHARC part to fill customer order

Documentation data is currently unavailable.


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy