Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HCC2-009SIJ/C2C5DTR

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Parametrics
Name
Value
Type
Capacitive
Touch Screens
Capacitive
AD
Internal 12 Bit Ratiometric
Power
5.5Vdc ±5%
Temperature Range
Industrial Rating Operating: -40C to +85C
Chip Type
28 Pin C2 Chip
Reference Board
TSHARC-12 C-Ray
Resolution
4,096 x 4,096
Clock
4
Pts Per Second
Up To 125 Pts/Sec
Baud Rates
std. 9600
Data Format
4
Static Protection
Per Circuit Design
Comments
Adding new custom TSHARC part
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
HCC2-009SIJ/C2C5DTR
0.770400
1.152500
28
SOIC
.300in