Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HCC2-009SIJ/C2C5D

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Parametrics
Name
Value
Type
Capacitive
Touch Screens
Capacitive
AD
Internal 12 Bit Ratiometric
Power
5.5Vdc ±5%
Temperature Range
Industrial Rating Operating: -40C to +85C
Chip Type
28 Pin C2 Chip
Reference Board
TSHARC-12 C-Ray
Resolution
4,096 x 4,096
Clock
4
Pts Per Second
Up To 125 Pts/Sec
Baud Rates
std. 9600
Data Format
4
Static Protection
Per Circuit Design
Comments
Adding new custom TSHARC part

Documentation data is currently unavailable.


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy